(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported【5 Pieces Per Package】 (Part Numbers)

Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·Versatile tap that can handle all work materials from general steel, heat-treated steel to stainless steel
·Efficient cutting chip discharge by short thread shape and special flute shape

PDF

Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported:Related Image
Part Number
M-SPFT-M6-1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

SGD 67.82

5 Pieces Per Package

1 Pack(s)Available Same day M61621063LM374.5

Loading...

  1. 1

Specifications

Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported:Related Image

Model Number
M-SPFT
1 Pack 5 Pieces Included
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Quantity/
pack
M20.42.5PLM1408-3252.55 Pieces
M2.50.45LM1449.5-3252.5
M30.5LM2465204363.2
M40.7LM3527225374
M50.8LM3608255.5374.5
M61LM36210306374.5
M81.25LM37013356.2385
M101.5LM37515397385.5
M121.75LM48218428.5396.5
[ ! ]This product is only sold in units of packs.
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


A universal tap that can accommodate all models of work materials from general steel and heat-treated steel to stainless steel.
Cutting chips can be discharged efficiently using a short thread geometry and a special groove shape.

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Powdered High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Quantity/Pack 5 Piece

Please check the type/dimensions/specifications of the part M-SPFT-M6-1 in the Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported series.

Similar Part Numbers

Part Number
M-SPFT-M12-1.75
M-SPFT-M2-0.4
M-SPFT-M2.5-0.45
M-SPFT-M3-0.5
M-SPFT-M4-0.7
M-SPFT-M8-1.25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

SGD 177.89

5 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more M121.7582188.53LM496.5

SGD 87.91

5 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more M20.440832LM152.5

SGD 78.13

5 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more M2.50.45449.532LM152.5

SGD 62.58

5 Pieces Per Package

1 Pack(s)Available Same day M30.546543LM263.2

SGD 59.98

5 Pieces Per Package

1 Pack(s)Available Same day M40.752753LM374

SGD 93.27

5 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more M81.2570136.23LM385

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)