(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Conductive Packing【3 Pieces Per Package】

Conductive Packing
  • Volume Discount

[Features]·Conductivity shield packing. ·Enables a stable effect as noise prevention packing for the control panel box.


Conductive shielding packing
· Achieves stable effects as a packing for noise countermeasures with control panel boxes.

Part Number

Configured Part Number is shown.

EMPC-3P

Specification Table

Conductive Packing Conductive Tape: Related Image
 

 
ModelStandard Unit PriceSlide Unit Price
1 to 9 Packs10 Packs and Up
EMPC-3P--

Basic Specifications

Conductive Packing Conductive Tape: Related Image
Conductive Packing Conductive Tape: Related Image
*Noise countermeasure box using this packing
Conductive Packing Conductive Tape: Related Image
Specifications/Characteristics
MaterialConducive FabricElectroless Silver Plated Nylon Fabric
Cushioning MaterialFlame Retardant Polyurethane Foam
Adhesive TapeAcrylic Pressure Sensitive Tape
Continuous Operating Temperature (°C)-40 to 50
Wear ResistanceVery Good
Aging ResistanceGood
Water ResistanceLimited
Chemical ResistanceLimited
Compression Permanent Strain1% or Less (22 Hours at Room Temperature, 50% Compression Test)
Part Number
EMPC-3P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 103.54

3 Pieces Per Package

1 Pack(s)Available 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Dimension: Thickness/Depth(mm) 6.4 Features Conductive Shielded Packing Material Conductive Fabrics (Electroless Silver Plating Nylon Fabric), Cushion Materials (Flame Retardant Polyurethane Foam)
Dimension width(mm) 1000 Dimension vertical(mm) 12.7 Dimension thickness / depth(mm) 6.4
Color Black Special notes (Control Boards Box) For Noise Measures Pack quantity(Piece) 3

Please check the type/dimensions/specifications of the part EMPC-3P in the Conductive Packing series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)