(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Natural Rubber Sponge Packing【5 Pieces Per Package】

Natural Rubber Sponge Packing
  • Volume Discount

[Features]Standard natural rubber sponge packing. Hardness: ASKER C 30


A standard natural rubber sponge packing.

Part Number

Configured Part Number is shown.

NRPC6-5P

Specification Table

Natural Rubber Sponge Packing: Related Image
 

 
ModelStandard Unit PriceSlide Unit PriceT: Thickness (mm)Hardness
1 to 9 Packs10 Packs and Up
NRPC6-5P--6ASKER
C 30

Basic Specifications

Natural Rubber Sponge Packing: Related Image
Part Number
NRPC6-5P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 22.02

5 Pieces Per Package

1 Pack(s)Available 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Natural Rubber Dimension: Thickness/Depth(mm) 6 Features Hardness: ASKER C 30
Material Natural Rubber Sponge Dimension width(mm) 1000 Dimension vertical(mm) 20
Dimension thickness / depth(mm) 6 Color Black Pack quantity(Piece) 5

Please check the type/dimensions/specifications of the part NRPC6-5P in the Natural Rubber Sponge Packing series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)