(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Antistatic Sponge Seal

Antistatic Sponge Seal
  • Volume Discount

[Features]It can be used for anti-static purpose. Hardness: ASKER C 45

Part Number

Configured Part Number is shown.

Specification Table

ModelStandard Unit PriceSlide Unit PriceT: Thickness (mm)Hardness
1 to 9 pcs10 pcs and up
LBAPC3--3ASKER
C 45
LBAPC5--5

Basic Specifications

Antistatic Sponge Seal: Related Image
Part Number
LBAPC3
LBAPC5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension: Thickness/Depth
(mm)
Dimension thickness / depth
(mm)

SGD 8.35

1 Piece(s)Available 4 Day(s) or more 33

SGD 8.79

1 Piece(s)Available 4 Day(s) or more 55

Loading...

  1. 1

Basic Information

Features Hardness: ASKER C 45 Material Anti-static Sponge Dimension width(mm) 1000
Dimension vertical(mm) 20 Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)