(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Corrugated Tube, Tube (Part Numbers)

Corrugated Tube, Tube

Click this image to zoom it.

Move the mouse over the image to zoom

  • Corrugated Tube, Tube
  • Corrugated Tube, Tube
  • Volume Discount

Corrugated tube that is consists of 2 types, a standard type and a heat-resistant type. Suitable for protecting and bundling wiring bundle and cable.

  • Flame-Retardant

Two types of corrugated tube, standard and heat resistant
● For use in protecting and tying bundles of wire, cable, etc.
● Slit along the extension to enable work to be completed just by covering already wired bundles.
● Uses UL standard flame-retardant grade equivalent materials.
* The following product numbers will be systematically changed to box → vinyl box packaging from November 2017.
<Standard Type>CTUB22-20, CTUB28-10, CTUB28-20, CTUB32-10
<Heat-Resistant Type>KCN22-20, KCN28-10, KCN28-20, KCN32-10

Part Number

Configured Part Number is shown.

CTUB19-25

Specification Table

Model NumberSizeType
CTUB5Standard Type
7
10
13
15
19
22
28
32
KCN5Heat resistant type
7
10
13
15
19
22
28
32
 

Overview of Specifications

 
 
 
Part Number
CTUB19-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating Temperature (Maximum)
(℃)
Required Internal Diameter Size
(mm)
Color Protection Function (Environmental Resistance) Material Operating temperature range
(℃)
Color Internal diameter
(Ф (mm))
Outer diameter
(Ф (mm))
Type Total length
(m)

SGD 91.41

1 Piece(s) 6 Day(s) or more 107019.4BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black19.423.8Standard Model25

Loading...

  1. 1

Basic Information

Type Corrugated Tube Operating Temperature (Minimum)(℃) -40

Please check the type/dimensions/specifications of the part CTUB19-25 in the Corrugated Tube, Tube series.

Similar Part Numbers

Part Number
CTUB10-20
CTUB10-25
CTUB10-30
CTUB19-5
CTUB22-10
CTUB22-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating Temperature (Maximum)
(℃)
Required Internal Diameter Size
(mm)
Color Protection Function (Environmental Resistance) Material Operating temperature range
(℃)
Color Internal diameter
(Ф (mm))
Outer diameter
(Ф (mm))
Type Total length
(m)

SGD 38.75

1 Piece(s) 6 Day(s) or more 107010.7BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black10.714.1Standard Model20

SGD 48.69

1 Piece(s) 6 Day(s) or more 107010.7BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black10.714.1Standard Model25

SGD 58.43

1 Piece(s) 6 Day(s) or more 107010.7BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black10.714.1Standard Model30

SGD 19.66

1 Piece(s) 6 Day(s) or more 107019.4BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black19.423.8Standard Model5

SGD 36.09

1 Piece(s) 4 Day(s) or more -7022.3BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black22.327.1Standard Model10

SGD 65.77

1 Piece(s) 6 Day(s) or more 107022.3BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black22.327.1Standard Model20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)