(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Resin Flexible Tube, Tube Main Body, High Chemical Resistance (Part Numbers)

Resin Flexible Tube, Tube Main Body, High Chemical Resistance

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Polyamide resin protective sleeve that is highly durable against many liquids such as alkalis, alcohols, and lubricant oils.

  • Flame-Retardant


● Made of polyamide for high resistance to many liquids.
(Alkalis, alcohols, ethers, ketones, hydrocarbons, hydrogen halides, lubricants, gasoline, detergent, cutting oil, etc.)
· Standard and movable types available.

Part Number

Configured Part Number is shown.

MINS63-5

Specification Table

■ Standard Type
ModelOverall Length
(m)
MINS125
MINS16
MINS20
MINS25
MINS32
MINS40
MINS50
MINS63
MINS1210
MINS16
MINS20
MINS25
MINS32
MINS40
MINS50
MINS63
MINS1250
(1 reel)
MINS16
MINS20
MINS25
MINS32
MINS4030
(1 reel)
MINS50
■ Movable Type
ModelOverall Length
(m)
MINF125
MINF16
MINF20
MINF25
MINF32
MINF40
MINF50
MINF63
MINF1210
MINF16
MINF20
MINF25
MINF32
MINF40
MINF50
MINF63
MINF1250
(1 reel)
MINF16
MINF20
MINF25
MINF32
MINF4030
(1 reel)
MINF50

Overview of Specifications

Specifications
MaterialCommonPolyamide
Specification Temperature RangeStandard Type−5 to 65°C
Movable Type−10 to 65°C
Applicable StandardsCommonIEC61386-23, JIS C8461-2-3
ColorCommonBlack
UL StandardsStandard TypeUL 94V2, UL File No.167112
Movable TypeUL 94HB, UL File No.167112
Size/Strength
ModelTypeInternal Diameter
φA (mm)
Outer Diameter
φB (mm)
Minimum Bending Radius (mm)Withstand Pressure Load (N)
Ellipticity at 25%*
Tensile Strength
Fracture Value (N)
Weight
(g/m)
FixedMovable
MINS12Standard8.2123055300116Approx. 23 g
MINS1611.5164075545380Approx. 40 g
MINS2015.3204590462380Approx. 60 g
MINS2519.62550100453510Approx. 90 g
MINS3226.03285165397650Approx. 110 g
MINS4033.540105210350800Approx. 160 g
MINS5042.850130260350850Approx. 210 g
MINS6355.663170340328850Approx. 260 g
MINF12Movable Part8.2123050655307Approx. 23 g
MINF1611.5164070545282Approx. 40 g
MINF2015.3204580462333Approx. 60 g
MINF2519.6255090453597Approx. 90 g
MINF3226.03285140397688Approx. 120 g
MINF4033.540100190350940Approx. 170 g
MINF5043.350120230350990Approx. 220 g
MINF6356.263160300328723Approx. 280 g
*Ellipticity 25% is the state when the outer diameter of the tube has shrunk 25% from the initial outer diameter due to application of load.
Part Number
MINS63-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Operating Temperature (Minimum)
(℃)
Required Internal Diameter Size
(mm)
Required Bend Radius
(mm)
Operating temperature range
(℃)
Internal diameter
(Ф (mm))
Outer diameter
(Ф (mm))
Type Total length
(m)
UL standard Minimum Curvature Radius (When Fixed)
(R(mm))
Minimum Curvature Radius (When Movable)
(R(mm))

SGD 153.29

1 Piece(s)Available 13 Day(s) or more 10Flexible/Standard-555.6170 (Fixed) / 340 (Adjustable)-5 ~ 6555.663Standard5UL 94V2170340

Loading...

  1. 1

Basic Information

Shape Without Slit Operating Temperature (Maximum)(℃) 65 Color Black
Protection Function (Environmental Resistance) Flame Retardance / Chemical Resistance Material Polyamide Color Black
Conforming standards IEC61386-23, JIS C8461-2-3

Please check the type/dimensions/specifications of the part MINS63-5 in the Resin Flexible Tube, Tube Main Body, High Chemical Resistance series.

Similar Part Numbers

Part Number
MINF12-10
MINF12-5
MINF12-50
MINF16-10
MINF16-5
MINF16-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Operating Temperature (Minimum)
(℃)
Required Internal Diameter Size
(mm)
Required Bend Radius
(mm)
Operating temperature range
(℃)
Internal diameter
(Ф (mm))
Outer diameter
(Ф (mm))
Type Total length
(m)
UL standard Minimum Curvature Radius (When Fixed)
(R(mm))
Minimum Curvature Radius (When Movable)
(R(mm))

SGD 80.12

1 Piece(s)Available 4 Day(s) or more -Flexible/Operation-108.230 (Fixed) / 50 (Adjustable)-10 ~ 658.212Moving Parts10UL 94HB3050

SGD 42.72

1 Piece(s)Available 4 Day(s) or more -Flexible/Operation-108.230 (Fixed) / 50 (Adjustable)-10 ~ 658.212Moving Parts5UL 94HB3050

SGD 296.00

1 Piece(s)Available 9 Day(s) or more -Flexible/Operation-108.230 (Fixed) / 50 (Adjustable)-10 ~ 658.212Moving Parts50-ReelUL 94HB3050

SGD 82.77

1 Piece(s)Available 4 Day(s) or more -Flexible/Operation-1011.540 (Fixed) / 70 (Adjustable)-10 ~ 6511.516Moving Parts10UL 94HB4070

SGD 43.95

1 Piece(s)Available 4 Day(s) or more -Flexible/Operation-1011.540 (Fixed) / 70 (Adjustable)-10 ~ 6511.516Moving Parts5UL 94HB4070

SGD 315.98

1 Piece(s)Available 9 Day(s) or more -Flexible/Operation-1011.540 (Fixed) / 70 (Adjustable)-10 ~ 6511.516Moving Parts50-ReelUL 94HB4070

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)