(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Oil resistant type power cable, European standard compatible, rated 300 V/500 V Features: Oil and heat resistance (FT-1) standard: CSA, ULAWM, HAR
Japanese Only
Part Number
Configured Part Number is shown.
OE150-1.5-3-100
Model Number | Section Area (mm2) | Number of Cores |
OE150 | 0.5 | 3 |
4 | ||
5 | ||
1.0 | 3 | |
4 | ||
5 | ||
1.5 | 3 | |
4 | ||
5 | ||
2.5 | 3 | |
4 | ||
5 |
Model Number | Section Area (mm2) | Number of Cores | AWG Estimated Size *4 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *8 Outer Diameter (mm) | Approximate Mass kg / km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided* 7 | |||||||
Allowable Current A (30 °C) *5 | Conductor Resistance Ω / km (20 °C) | Insulation Properties MΩ km (20 °C) | Withstand Voltage V / Min | Structure Pc / mm | Outer Diameter Approx. (mm) | Plating *6 | Thickness (mm) | Material *6 | Thickness (mm) | Material *6 | |||||||||||
OE150 | 0.5 | 3 | 20 | Core / Layer Stranding | 3 | 6.2 | 62.4 | 9 | 39 | Above 20 | 3000 | 16 / 0.20 | 0.95 | N/A | 0.6 | PVC | 2.15 | 0.8 | PVC | CE Supported ULAWM2587 CSA | — |
4 | 4 | 6.9 | 68.2 | 0.8 | — | ||||||||||||||||
5 | 5 | 7.4 | 87.1 | 6.7 | 0.8 | — | |||||||||||||||
1.0 | 3 | 18 | 3 | 7.2 | 89.3 | 15 | 19.5 | Above 20 | 3000 | 32 / 0.20 | 1.2 | 0.6 | 2.4 | 0.8 | — | ||||||
4 | 4 | 7.8 | 98.6 | 0.8 | — | ||||||||||||||||
5 | 5 | 9.0 | 132.1 | 11.2 | 0.9 | — | |||||||||||||||
1.5 | 3 | 16 | 3 | 7.9 | 109.8 | 18 | 13.3 | Above 20 | 3000 | 30 / 0.25 | 1.7 | 0.6 | 2.9 | 0.9 | — | ||||||
4 | 4 | 9.0 | 140.7 | 0.9 | — | ||||||||||||||||
5 | 5 | 9.8 | 168 | 13.5 | 1.0 | — | |||||||||||||||
2.5 | 3 | 14 | 3 | 9.7 | 170 | 26 | 7.98 | Above 20 | 3000 | 50 / 0.25 | 2.15 | 0.7 | 3.55 | 1.0 | — | ||||||
4 | 4 | 11.0 | 210 | 1.1 | — | ||||||||||||||||
5 | 5 | 12.1 | 257 | 19.5 | 1.1 | — |
Number of Core Lines | Wire Core Identification Method |
3-core | Black 1, Black 2, Green/Yellow Stripes |
4-core | Black 1, Black 2, Black 3, Green/Yellow Stripes |
5-core | Black 1, Black 2, Black 3, Black 4, Green/Yellow Stripes |
Ambient Temperature (°C) | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 |
Current Reduction Factor | 1.22 | 1.17 | 1.12 | 1.06 | 1.00 | 0.94 | 0.87 | 0.79 | 0.71 | 0.61 | 0.5 |
Part Number |
---|
OE150-1.5-3-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 686.15 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.5 | 3 | 16 | 600V | None | Ash color | GY (green/yellow) colored | 100 | Oil resistance | 7.9 | UL / CE / CSA(c-UL) | PVC | PVC | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part OE150-1.5-3-100 in the OE150 UL/CSA/CE Compliant, Oil-Resistant Type series.
Part Number |
---|
OE150-0.5-3-11 |
OE150-0.5-3-12 |
OE150-0.5-3-13 |
OE150-1.5-3-11 |
OE150-1.5-3-12 |
OE150-1.5-3-13 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 45.61 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | 3 | 0.5 | [21 to 20] 20 | [600V] 600V(UL/CSA), 300/500V(CE) | N/A | UL RECOGNIZED / CSA(c-UL) / CE | 11 | Oil Resistance | Gray | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 6.2 | PVC (Polyvinyl Chloride) | ||
SGD 49.39 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | 3 | 0.5 | [21 to 20] 20 | [600V] 600V(UL/CSA), 300/500V(CE) | N/A | UL RECOGNIZED / CSA(c-UL) / CE | 12 | Oil Resistance | Gray | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 6.2 | PVC (Polyvinyl Chloride) | ||
SGD 53.17 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | 3 | 0.5 | [21 to 20] 20 | [600V] 600V(UL/CSA), 300/500V(CE) | N/A | UL RECOGNIZED / CSA(c-UL) / CE | 13 | Oil Resistance | Gray | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 6.2 | PVC (Polyvinyl Chloride) | ||
SGD 74.76 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | 3 | 1.5 | [17 to 16] 16 | [600V] 600V(UL/CSA), 300/500V(CE) | N/A | UL RECOGNIZED / CSA(c-UL) / CE | 11 | Oil Resistance | Gray | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 7.9 | PVC (Polyvinyl Chloride) | ||
SGD 81.19 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | 3 | 1.5 | [17 to 16] 16 | [600V] 600V(UL/CSA), 300/500V(CE) | N/A | UL RECOGNIZED / CSA(c-UL) / CE | 12 | Oil Resistance | Gray | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 7.9 | PVC (Polyvinyl Chloride) | ||
SGD 87.62 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | 3 | 1.5 | [17 to 16] 16 | [600V] 600V(UL/CSA), 300/500V(CE) | N/A | UL RECOGNIZED / CSA(c-UL) / CE | 13 | Oil Resistance | Gray | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 7.9 | PVC (Polyvinyl Chloride) |
How can we improve?
How can we improve?