(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

OE150 UL/CSA/CE Compliant, Oil-Resistant Type (Part Numbers)

OE150 UL/CSA/CE Compliant, Oil-Resistant Type

Oil resistant type power cable, European standard compatible, rated 300 V/500 V Features: Oil and heat resistance (FT-1) standard: CSA, ULAWM, HAR

  • CSA
  • CE-Compliant
  • HAR
  • FT-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • 600 V
  • European Standards 300 / 500 V

· Rated voltage and operating temperature range are below, according to standards. 
< Rated Voltage > 
300V / 500V (HAR) 600V(UL, CSA) 
< Operating Temperature Range >
Bended: -5°C ~ 70°C (HAR) -5°C ~ 90°C (UL, CSA)
At Rest: -40°C ~ 70°C(HAR) -40°C ~ 90°C (UL, CSA)
· In the European region it is recommended to use it for signal.
· Be careful not to confuse specified length and quantity when ordering.
· This product is compatible with "UL Traceability Program / Processed Wire".  (c-UL is not compatible)

Electrical Appliance and Material Safety Law certificate is not obtained.

PDFP.EW-1215

Japanese Only

Part Number

Configured Part Number is shown.

OE150-0.5-4-100

Specifications

OE150 UL / CSA / CE Supported Oil-Resistant Model:Related Image

Model NumberSection Area
(mm2)
Number of Cores
OE1500.53
4
5
1.03
4
5
1.53
4
5
2.53
4
5

More Information

OE150 UL / CSA / CE Supported Oil-Resistant Model:Related Image
OE150 UL / CSA / CE Supported Oil-Resistant Model:Related Image
OE150 UL / CSA / CE Supported Oil-Resistant Model:Related Image

Specifications
* Conductor configuration may change without prior notice.
Model NumberSection Area (mm2)Number of CoresAWG
Estimated
Size *4
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *8
Outer Diameter
(mm)
Approximate
Mass
kg / km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided* 7
Allowable Current
A (30 °C) *5
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Withstand Voltage
V / Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *6Thickness
(mm)
Material *6Thickness
(mm)
Material *6
OE1500.5320Core / Layer
Stranding
36.262.4939Above 20300016 / 0.200.95N/A0.6PVC2.150.8PVCCE Supported
ULAWM2587
CSA
446.968.20.8
557.487.16.70.8
1.031837.289.31519.5Above 20300032 / 0.201.20.62.40.8
447.898.60.8
559.0132.111.20.9
1.531637.9109.81813.3Above 20300030 / 0.251.70.62.90.9
449.0140.70.9
559.816813.51.0
2.531439.7170267.98Above 20300050 / 0.252.150.73.551.0
4411.02101.1
5512.125719.51.1


OE150 UL / CSA / CE Supported Oil-Resistant Model:Related Image

Wire Core Identification Table
Number of Core LinesWire Core Identification Method
3-coreBlack 1, Black 2, Green/Yellow Stripes
4-coreBlack 1, Black 2, Black 3, Green/Yellow Stripes
5-coreBlack 1, Black 2, Black 3, Black 4, Green/Yellow Stripes
* The numbering is white characters on a black insulator.
* Green/Yellow is used with ground wires.

Current Reduction Factor
Ambient Temperature (°C)1015202530354045505560
Current Reduction Factor1.221.171.121.061.000.940.870.790.710.610.5
Allowable current indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is more or less than 30 °C, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 9 x 0.87 = 7.83 (A) when the ambient temperature is 40°C at 2-core 0.5mm3



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*5 The value of allowable current is to be used only as a reference value and is not guaranteed.
*6 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*7 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
Part Number
OE150-0.5-4-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material

SGD 481.04

1 Piece(s) 6 Day(s) or more 100.5420600VNoneAsh colorGY (green/yellow) colored100Oil resistance6.9UL / CE / CSA(c-UL)PVCPVC--------------

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part OE150-0.5-4-100 in the OE150 UL/CSA/CE Compliant, Oil-Resistant Type series.

Similar Part Numbers

Part Number
OE150-0.5-3-11
OE150-0.5-3-12
OE150-0.5-3-13
OE150-0.5-4-11
OE150-0.5-4-12
OE150-0.5-4-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material

SGD 45.61

1 Piece(s) 6 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE11Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)

SGD 49.39

1 Piece(s) 6 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE12Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)

SGD 53.17

1 Piece(s) 6 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE13Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)

SGD 53.08

1 Piece(s) 6 Day(s) or more --------------Other40.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE11Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.9PVC (Polyvinyl Chloride)

SGD 57.54

1 Piece(s) 6 Day(s) or more --------------Other40.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE12Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.9PVC (Polyvinyl Chloride)

SGD 62.00

1 Piece(s) 6 Day(s) or more --------------Other40.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE13Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.9PVC (Polyvinyl Chloride)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)