(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Safe structure with dedicated ground contact
Japanese Only
Part Number
Configured Part Number is shown.
Series Name | Model | Contact Shape | Number of Cores | Arrangement No. | Weight |
CE05 Series | CE05-2A10SL-3PC-D-RG | Male (Pin) | 3 | 10SL-3 | 9.2 |
CE05-2A14S-2PD-D-RG | 4 | 14S-2 | 15.3 | ||
CE05-2A18-10PD-D-RG | 4 | 18-10 | 28.2 | ||
CE05-2A18-12PD-D-RG | 6 | 18-12 | 26.3 | ||
CE05-2A20-4PD-D-RG | 4 | 20-4 | 32.2 | ||
CE05-2A20-15PD-D-RG | 7 | 20-15 | 35.5 | ||
CE05-2A20-18PDE-D-RG | 9 | 20-18 | 34.9 | ||
CE05-2A22-22PD-D-RG | 4 | 22-22 | 44.8 | ||
CE05-2A22-23PD-D-RG | 8 | 22-23 | 40.3 | ||
CE05-2A24-10PD-D-RG | 7 | 24-10 | 60.2 | ||
CE05-2A24-10PG-D-RG | 7 | 24-10 (G) | 60.2 | ||
CE05-2A24-11PGH-D-RG | 9 | 24-11 | 55 | ||
CE05-2A32-17PD-D-RG | 4 | 32-17 | 124.3 | ||
CE05-2A18-10SD-D-RG | Female (Socket) | 4 | 18-10 | 38.8 | |
CE05-2A20-4SD-D-RG | 4 | 20-4 | 47.5 | ||
CE05-2A20-15SD-D-RG | 7 | 20-15 | 52.3 | ||
CE05-2A22-22SD-D-RG | 4 | 22-22 | 63.1 | ||
CE05-2A22-23SD-D-RG | 8 | 22-23 | 59.5 | ||
CE05-2A32-17SD-D-RG | 4 | 32-17 | 142 | ||
JL04V Series | JL04V-2E10SL-3PE-B-R | Male (Pin) | 3 | 10SL-3 | 9 |
JL04V-2E18-10PE-B-R | 4 | 18-10 | 27 | ||
JL04V-2E18-12PE-B-R | 6 | 18-12 | 23 | ||
JL04V-2E20-4PE-B-R | 4 | 20-4 | 29 | ||
JL04V-2E20-15PE-B-R | 7 | 20-15 | 33 | ||
JL04HV-2E22-22PE-B-R | 4 | 22-22 | 46 | ||
JL04V-2E22-23PE-B-R | 8 | 22-23 | 38 | ||
JL04V-2E24-10PE-B-R | 7 | 24-10 | 58 | ||
JL04V-2E24-10PEG-B-R | 7 | 24-10(G) | 67 | ||
JL04V-2E24-11PE-B-R | 9 | 24-11 | 56 | ||
JL04V-2A28-11PE-R | 22 | 28-11 | 67 |
Part Number |
---|
JL04V-2E24-10PE-B-R |
JL04V-2E24-10PEG-B-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Connector series initials | A· B· C | J·K·L | Applicable pin/contact | Number Of Pins | Allowable Current (A) | Allowable Voltage (V) | Maximum Voltage (Vr.m.s) | Other standards (MIL) | Shell size | Connector type | Allowable current for the entire connector (A) | Key position change | Gasket position (FG/RG) | Ground terminal number | Notice |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 54.80 | 1 Piece(s) | 4 Day(s) or more | 10 | J・K・L | - | JL04V | Male (plug) | 7 | 46 | 250 | 2000 | - | 24 | Panel Mount Type | - | N/A | RG | - | 250 | ||
SGD 54.86 | 1 Piece(s) | 4 Day(s) or more | 10 | J・K・L | - | JL04V | Male (plug) | 7 | 46 | 250 | 2000 | - | 24 | Panel Mount Type | - | N/A | RG | - | 250 |
Loading...
Protection Circuit Connection Structural Diagram
Material / Finish
Item | Materials | Finish | |
---|---|---|---|
Shell (Body) | Aluminum Alloy | Zinc-plated Black Chromate Treatment | |
Insulator | Panel Mount Male Front Side | Silicone Rubber | Black |
Panel Mount Male Rear Side | Synthetic Resin (UL94V-0) | ||
Male Connector Front / Rear Side | |||
Female Front / Rear Side | |||
Contact | Copper Alloy | Silver Plating | |
Gasket (Connector Portion) | Nitrile Rubber | Black | |
O-ring Gasket (Back Shell Portion) | Nitrile Rubber | Black | |
Retainer Ring | Copper Alloy | Trivalent Black Chromate Treatment | |
Coupling Nut | Aluminum Alloy (JL04V is Steel) | Trivalent Black Chromate Treatment | |
Earth Lug | Copper Alloy | Silver Plated (JL04V is Nickel Plated) | |
Cable Clamp | Aluminum Alloy | Trivalent Black Chromate Treatment | |
Rubber Bushing | Chloroprene Rubber (JL04V Nitrile Rubber) | Black | |
Rear Gasket (Note 1) | Silicone Rubber | Black |
Electrical Properties
Item | Characteristics | |||
---|---|---|---|---|
Contact Size | Current | |||
Rated Current (Per 1 Contact) |
#4 | 80 A or lower | ||
#8 | 46 A or lower | |||
#12 | 23 A or lower | |||
#16 | 13 A or lower | |||
Rated Voltage | Refer to Contact Arrangement Table | |||
Withstand Voltage | Refer to Contact Arrangement Table | |||
Insulation Resistance | 5,000 MΩ or more at 500 VDC | |||
Contact Resistance (Steady-state Level, Initial) |
Contact Size |
Compatible Wire Size (AWG) |
Test Current Amps |
Contact Resistance mΩ or less |
#4 | 4 | 80 | 1 | |
6 | 60 | 1 | ||
8 | 46 | 1 | ||
#8 | 8 | 57 | 2 | |
10 | 46 | 2 | ||
12 | 33 | 2 | ||
#12 | 12 | 23 | 2 | |
14 | 17 | 3 | ||
16 | 13 | 4 | ||
#16 | 16 | 13 | 4 | |
18 | 10 | 7 | ||
20 | 7.5 | 8 | ||
22 | 5 | 15 | ||
24 | 3 | 15 |
Compatible Wire
Contact | Applicable Electric Wire | ||
---|---|---|---|
Size | Minimum Solder Cup Inner Diameter (Note 2) |
Conductor Cross-sectional Area | AWG Size |
#4 | φ7.5 mm | 22.0 mm2 | #6 ~ #4 |
#8 | φ4.7 mm | 8.0 mm2 | #10 ~ #8 |
#12 | φ2.7 mm | 3.5 mm2 | #14 ~ #12 |
#16 | φ1.76 mm | 1.25 mm2 | #22 ~ #16 |
Mechanical Properties
Operating Temperature Range | -55°C ~ +125°C |
---|---|
Waterproofing | IP67 Equivalent |
Airtightness (Panel Mount Male) (Note 3) | 2.9 x 104 Pa (0.3 kgf/cm2), 1 minute |
Service Life | 500 Insertions and Removals |
Panel Cut Size Drawing
Compatible Shell Size | φA (mm) | φB (mm) +0.2 -0 |
C (mm) |
---|---|---|---|
10SL | 19.0 | 3.1 | 18.26 |
14S | 24.0 | 3.1 | 23.01 |
18 | 30.2 | 3.1 | 26.97 |
20 | 33.4 | 3.1 | 29.36 |
22 | 36.6 | 3.1 | 31.75 |
24 | 39.7 | 3.8 | 34.92 |
28 | 46.1 ±0.5 | 3.8 | 39.67 ±0.13 |
32 | 51.0 | 4.5 | 44.45 |
Combination Method
Contact Arrangement Table
Connector Shape | Circular Type | Application | Cable-to-panel mount | Wire connection method | Solder |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | Present | Representative Standard | UL / TUV |
Removal method | Others |
How can we improve?
How can we improve?