(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CE05/JL04V European Standard/Waterproof Conduit Mount Plug (Screw) (Part Numbers)

CE05/JL04V European Standard/Waterproof Conduit Mount Plug (Screw)

Click this image to zoom it.

Move the mouse over the image to zoom

  • CE05/JL04V European Standard/Waterproof Conduit Mount Plug (Screw)
  • CE05/JL04V European Standard/Waterproof Conduit Mount Plug (Screw)
  • CE05/JL04V European Standard/Waterproof Conduit Mount Plug (Screw)
  • CE05/JL04V European Standard/Waterproof Conduit Mount Plug (Screw)
  • CE05/JL04V European Standard/Waterproof Conduit Mount Plug (Screw)
  • Volume Discount

Used By Fastening Onto Conduit

  • UL
  • MIL
  • TUV
  • IP67
  • For Power Supply
  • For Signal
  • Solder
  • Silver-Plated

● A conduit mounting model used by mounting the conduit (wire protection tube) on the cable lead side. The unconnected back shell does not take up space when connected to the conduit.
It has waterproof fitting structure class IP67, which makes it suitable for use in places exposed to water or dust.
● It can be connected with the panel mounting model.


· Use by combining with the conduits offered by MISUMI.
Metal conduit (MSA, MAA series)

PDF

Japanese Only

Specifications

CE05/JL04V European Standard/Waterproof Conduit Mount Plug (Screw):Related Image

Series NameModelContact
Shape
Number of CoresArrangement No.Shell
Size
Weight
CE05
Series
CE05-6A18-10PD-DMale418-101833.4
CE05-6A20-4PD-D420-42036.1
CE05-6A20-15PD-D720-1539
CE05-6A22-22PD-D422-222250.8
CE05-6A22-23PD-D822-2346.7
CE05-6A32-17PD-D432-1732151.2
CE05-6A10SL-3SC-DFemale310SL-310SL11.7
CE05-6A14S-2SD-D414S-214S20.2
CE05-6A18-10SD-D418-101845.5
CE05-6A18-12SD-D618-1246.5
CE05-6A20-4SD-D420-42052.1
CE05-6A20-15SD-D720-1555.8
CE05-6A20-18SDE-D920-1858.3
CE05-6A22-22SD-D422-222271.3
CE05-6A22-23SD-D822-2368.5
CE05-6A24-10SD-D724-102492.5
CE05-6A24-10SG-D724-10 (G)92.5
CE05-6A24-11SGH-D924-1188.8
CE05-6A32-17SD-D432-1732141.5
JL04V
Series
JL04V-6A18-10SE-RFemale418-101839
JL04V-6A18-12SE-R618-121839
JL04V-6A20-4SE-R420-42042
JL04V-6A22-22SE-R422-222263
JL04V-6A22-23SE-R822-232262
JL04V-6A24-10SE-R724-102481
JL04V-6A24-10SEG-R724-10(G)24200
JL04V-6A24-11SE-R924-112481
JL04V-6A28-11SE-R2228-1128100

More Information

CE05/JL04V European Standard/Waterproof Conduit Mount Plug (Screw):Related Image
Part Number
JL04V-6A24-10SE-R
JL04V-6A24-10SEG-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConnector series initials A· B· C J·K·L Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Maximum Voltage
(Vr.m.s)
Other standards (MIL) Shell size Connector type Allowable current for the entire connector
(A)
Key position change Ground terminal number Notice

SGD 99.62

1 Piece(s) 4 Day(s) or more 10J・K・L-JL04VFemale (socket)7Cable-to-panel mount462502000-24Straight Type-N/A-250

SGD 100.82

1 Piece(s) 4 Day(s) or more 10J・K・L-JL04VFemale (socket)7Cable-to-panel mount462502000-24Straight Type-N/A-250

Loading...

  1. 1
● The waterproof connectors CE05 and JL04V are certified as products that conform to the connector standard "DIN VDE0627" and have obtained T¨UV Rheinland certification, which is an EU (European Union) approved certification agency.
● Certification obtained from the US UL standard "UL-1977".
● When coupled, they demonstrate waterproofing and dustproofing of IP67 class and prevent the intrusion of water drops, cutting oil, dust, etc., from outside.
● The connector is compatible with MIL-C-5015 and conventional MS connectors.
● There are 4 kinds of connectors
○ Straight Connectors
○ Angle Connectors
○ Conduit Dedicated Connectors
○ Panel Mount
● Each connector is solder connection type and allows work without dedicated tools.

Protection Circuit Connection Structural Diagram


Protection circuit connection structure is used. When coupling, the incorporated earth terminal makes contact before the other contacts, and at the time of removal, the earth terminal is disconnected after the other contacts, so the unit circuits are protected reliably.

Material / Finish

Item Materials Finish
Shell (Body) Aluminum Alloy Zinc-plated Black Chromate Treatment
Insulator Panel Mount Male Front Side Silicone Rubber Black
Panel Mount Male Rear Side Synthetic Resin (UL94V-0)
Male Connector Front / Rear Side
Female Front / Rear Side
Contact Copper Alloy Silver Plating
Gasket (Connector Portion) Nitrile Rubber Black
O-ring Gasket (Back Shell Portion) Nitrile Rubber Black
Retainer Ring Copper Alloy Trivalent Black Chromate Treatment
Coupling Nut Aluminum Alloy (JL04V is Steel) Trivalent Black Chromate Treatment
Earth Lug Copper Alloy Silver Plated (JL04V is Nickel Plated)
Cable Clamp Aluminum Alloy Trivalent Black Chromate Treatment
Rubber Bushing Chloroprene Rubber (JL04V Nitrile Rubber) Black
Rear Gasket (Note 1) Silicone Rubber Black

(Note 1) Flange gasket is not included with JL04V-2A28-11PE.

Electrical Properties

Item Characteristics
Contact Size Current
Rated Current
(Per 1 Contact)
#4 80 A or lower
#8 46 A or lower
#12 23 A or lower
#16 13 A or lower
Rated Voltage Refer to Contact Arrangement Table
Withstand Voltage Refer to Contact Arrangement Table
Insulation Resistance 5,000 MΩ or more at 500 VDC
Contact Resistance
(Steady-state Level, Initial)
Contact
Size
Compatible Wire Size
(AWG)
Test Current
Amps
Contact Resistance
mΩ or less
#4 4 80 1
6 60 1
8 46 1
#8 8 57 2
10 46 2
12 33 2
#12 12 23 2
14 17 3
16 13 4
#16 16 13 4
18 10 7
20 7.5 8
22 5 15
24 3 15

Compatible Wire

Contact Applicable Electric Wire
Size Minimum Solder
Cup Inner Diameter (Note 2)
Conductor Cross-sectional Area AWG Size
#4 φ7.5 mm 22.0 mm2 #6 ~ #4
#8 φ4.7 mm 8.0 mm2 #10 ~ #8
#12 φ2.7 mm 3.5 mm2 #14 ~ #12
#16 φ1.76 mm 1.25 mm2 #22 ~ #16

(Note 2) Minimum solder cup internal diameter is the size of the CE05 connector

Mechanical Properties

Operating Temperature Range -55°C ~ +125°C
Waterproofing IP67 Equivalent
Airtightness (Panel Mount Male) (Note 3) 2.9 x 104 Pa (0.3 kgf/cm2), 1 minute
Service Life 500 Insertions and Removals

(Note 3) Except JL04V-2A28-11PE

Panel Cut Size Drawing

Compatible Shell Size φA (mm) φB (mm)
+0.2
-0
C (mm)
10SL 19.0 3.1 18.26
14S 24.0 3.1 23.01
18 30.2 3.1 26.97
20 33.4 3.1 29.36
22 36.6 3.1 31.75
24 39.7 3.8 34.92
28 46.1 ±0.5 3.8 39.67 ±0.13
32 51.0 4.5 44.45

Combination Method


Contact Arrangement Table

Basic Information

Connector Shape Circular Type Wire connection method Solder Connection direction Straight
Protection function (environmentally resistant) Present Representative Standard UL / TUV Removal method Others

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)