(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cable VAKV Ductile For Signals KV series

Cable VAKV Ductile For Signals KV series

Click this image to zoom it.

Move the mouse over the image to zoom

Value-Series 300 V General-Use, Single-core Wire

  • For Signal
  • Connection in Boards
  • Sensor
  • Flexible
  • Strand Wire
  • 300 V

Be careful not to confuse total length and quantity when ordering.
· Color and softness may vary slightly due to manufacturer changes.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.


Electrical Appliance and Material Safety Law certificate is not obtained.

(i)Caution

  • 【Product Discontinuation Notice】Due to the manufacturer's circumstances, this products will be discontinued as soon as they are out of stock.For similar products, please check the following products. Please check the differences in specifications as they are not the same product. Click here for similar product page

Part Number

Configured Part Number is shown.

VAKV-0.3-R-10

Specifications

KV Ductile For Signals:Related Image

Model NumberSection Area
(mm2)
Color
VAKV0.3 * (AWG22)
W (White) /
BK (Black)
R (Red) / BE (Blue)
Y (Yellow) /
GN (Green)
0.5* (AWG20)
0.75* (AWG18)
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* 1,000 m comes as 200 m x 5. (Delivery time when the quantity is 2 or more is estimated each time.)

More Information

Operating Temperature Range0 ~ 60°C
BendingFinished Outer Diameter x 4 (Fixed Part Only)


Model NumberSection Area
(mm2)
ColorTotal Length
(m)
ConductorVinyl
Insulator Thickness
(mm)
Finished Outer Diameter
Approx. (mm)
Max. Conductor Resistance
Ω / km (20 °C)
Test Voltage
V / Min
Insulation Resistance
MΩ / km (20 °C)
Allowable Current
A (30 °C)
Approximate Weight
(kg / km)
Structure
(Pc / mm)
Outer Diameter
(mm)
VAKV0.3 * (AWG22)W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
10
·
50
·
100
·
200
·
1000
12/0.180.70.41.561.11000535.3
0.5* (AWG20)20/0.180.90.51.936.757.8
0.75* (AWG18)30/0.181.12.124.4710.6

· Allowable current is to be used only as a reference value and is not guaranteed.* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
· Color and softness may vary slightly due to manufacturer changes.
· For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
· The main difference from the KV seriesis the manufacturer. The specifications are extremely similar: it is an equivalent product. For detailed specification differences, check the Specification Table.  
 
KV Ductile For Signals:Related Image

Current Reduction Factor
Ambient Temperature (°C)3540455055
Current Reduction Factor0.910.820.710.580.41
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40 °C at 0.3mm2
1.5 x 0.82 = 1.23 (A)


Package Type
Paper Winding: The bundled wires are wound in paper, shaped and then packed.
Vinyl Bag: The wires are wound into a bundle and tied with rope or vinyl string and then packed in a vinyl bag.
Model NumberSection AreaTotal Length
10m50m100m200m
VAKV0.3 * (AWG22)Vinyl BagVinyl BagVinyl BagVinyl Bag (Wrap)
0.5 * (AWG20)Vinyl BagVinyl BagVinyl BagVinyl Bag (Wrap)
0.75 * (AWG18)Vinyl BagVinyl BagVinyl BagVinyl Bag (Wrap)

* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.



* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
Part Number
VAKV-0.3-R-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.05

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Overall Length(m) 10 Conductor Cross Section(mm2) 0.3 AWG size(AWG) 22
Number Of Cores(Core) 1 Finished outer diameter(mm) 1.5 Rated Voltage 300V
Shield None Sheath (outer coating) color Red Sheath (outer coating) material PVC
Power supply/signal Dual use Other properties Pliability

Please check the type/dimensions/specifications of the part VAKV-0.3-R-10 in the Cable VAKV Ductile For Signals KV series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)