(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

RT-2 Relay Terminal 1a × 8 (Connector/terminal block)

RT-2 Relay Terminal 1a × 8 (Connector/terminal block)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Equipped with 8 Panasonic PA relays. Supports upper circuit operation with LED lighting

  • CE-Compliant
  • Connection in Boards
  • Space-saving
  • PLC

Small and space-saving
8-point terminal relay

● Equipped with 8 Panasonic PA relays.
● LED lights to support higher-level circuit operations.
● Single-action DIN rail mounting.

· Check equipment side specifications before connecting.
· Equipped relays are not replaceable.

Part Number

Configured Part Number is shown.

MWS-B3003

Specification Table

 
Model
MWS-B3003

Overview Specifications

Specifications
Rated Voltage/CurrentInput 24 V DC 1 A
Output 250 V AC 2 A
Withstand Voltage2,000 V AC min
Insulation Resistance>5,000 MΩ 500 V DC
Input ConnectorMIL Standard 10-Pin
ScrewM2
Tightening Torque5.0 Ib-inch (0.565 N·m)
Applicable WireAWG 16 to 26
Ambient Temperature Range-55°C to +105°C
Power Consumption180 mW
Mass118 g
Material
Terminal BlockPolyamide 66, UL94V-0
CasePC+ABS (Main Body), Nylon (Fastener)
BaseGlass Epoxy (FR4)
LED IF = 20 mA max
During Relay OperationLED Lit
During Abnormal OperationLED Unlit, Higher-Level Circuit Abnormal
Relay Specifications
PA RelayManufactured by Panasonic
Contact Capacity5 A 250 V AC, 5 A 30 V DC
Coil Voltage24 V DC
Mechanical Life20 Million Times
Part Number
MWS-B3003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 53.04

1 Piece(s)Available 4 Day(s) or more

Loading...

  1. 1

Basic Information

Interface MIL, Screw Clamp Model Number of electrodes 8 Pole Wiring Method MIL10-cord, Electrical Wire AWG16 – 26
Supported equipment Control Devices Mounting method DIN Rail Dimensions (vertical × horizontal × depth) 57 x 65

Please check the type/dimensions/specifications of the part MWS-B3003 in the RT-2 Relay Terminal 1a × 8 (Connector/terminal block) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)