(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ATX 300W

ATX 300W

Silent-Compatible

  • ATX Power Supply

● Compared to conventional power supplies, high reliability and long life are achieved by increasing the derating factor of the parts.
● Peak 300 W, continuous 260 W output.

·External appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

PCPS-PCSA300-P4-R

Specifications

Part NumberATX Power Supply
Connector
For CPU
Connector
PCPS-PCSA300-P4-R20 Pin4 Pin
Sales: Misumi / Manufacturer: Nipron Co., Ltd.

More Information

Specifications
Manufacturer Part NumberPCSA-300P-X2V
InputAC85 - 264 V (Autoswitching) (47 - 63 Hz)
Output +3.3V+5V+12V-5V-12V+5 Vsb
Maximum Load Current (Continuous)15A25A10A0.5A0.5A1A
Total 25 A
Total 125 W
Maximum Output Power (Continuous)Total 258.5 W
Maximum Load Current (Peak)20A30A15A0.5A0.5A1.5A
Total 30 A
Total 280 W
Maximum Output Power (Peak)Total 296 W
Minimum Load Current-2A- --
ConnectorsFor Main Board x 1, for Peripheral x 5, for FDD x 1, for CPU x 1, * AUX x 1
StandardUL, CSA, EN
Operating EnvironmentTemperature: 0 - 60°C
Weight / External Dimensions (mm)1.8 kg, 150 (W) x 140 (D) x 86 (H)
* Connector for AUX 4-pin fan.
Part Number
PCPS-PCSA300-P4-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 382.99

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type ATX power supply Capacity(W) 300 Serial ATA NA
Removable cable for internal connector Not Applicable Representative Standard UL / CSA Dimension vertical(mm) 86
Dimension width(mm) 150 Dimension depth(mm) 140

Please check the type/dimensions/specifications of the part PCPS-PCSA300-P4-R in the ATX 300W series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)