(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Affordable, corrosion resistant, heat and pressure resistant.
Part Number
Configured Part Number is shown.
Applicable Tube O.D. D1 | Applicable Tube O.D. D2 | Applicable Tube I.D. d | M1 | M2 | D1 | D2 | L1 | L2 | H1 | H2 |
4 | 4 | 2.5 | 4 | 4 | 1.9 | 1.9 | 14 | 14 | 12.8 | 8 |
6 | 4 | 2.5 | 6 | 4 | 3.8 | 1.9 | 20.4 | 16.4 | 12 | 8 |
6 | 4 | 6 | 6 | 3.8 | 3.8 | 20.4 | 20.4 | 12 | 12 | |
8 | 4 | 2.5 | 6.5 | 4 | 5.8 | 1.9 | 21.7 | 17.2 | 14 | 8 |
6 | 4 | 6.5 | 6 | 5.8 | 3.8 | 21.7 | 21.2 | 14 | 12 | |
8 | 6 | 6.5 | 6.5 | 5.8 | 5.8 | 21.7 | 21.7 | 14 | 14 | |
10 | 6 | 4 | 7.5 | 6 | 7.8 | 3.8 | 24.9 | 23.1 | 17 | 12 |
8 | 6 | 7.5 | 6.5 | 7.8 | 5.8 | 24.9 | 23.6 | 17 | 14 | |
10 | 8 | 7.5 | 7.5 | 7.8 | 7.8 | 24.9 | 24.9 | 17 | 17 | |
12 | 8 | 6 | 10 | 6.5 | 9.8 | 5.8 | 29.1 | 25.5 | 19 | 14 |
10 | 8 | 10 | 7.5 | 9.8 | 7.8 | 29.1 | 27.5 | 19 | 17 | |
12 | 10 | 10 | 10 | 9.8 | 9.8 | 29.1 | 29.1 | 19 | 19 | |
16 | 12 | 10 | 12 | 10 | 12.7 | 9.8 | 33.1 | 29.1 | 22 | 19 |
16 | 13 | 12 | 12 | 12.7 | 12.7 | 33.1 | 33.1 | 22 | 22 |
Applicable Tube O.D. D1 | Applicable Tube O.D. D2 | Applicable Tube I.D. d | M1 | M2 | D1 | D2 | L1 | L2 | H1 | H2 |
4 | 4 | 2.5 | 4 | 4 | 1.9 | 1.9 | 14 | 14 | 12.8 | 8 |
6 | 4 | 2.5 | 6 | 4 | 3.8 | 1.9 | 20.4 | 16.4 | 12 | 8 |
6 | 4 | 6 | 6 | 3.8 | 3.8 | 20.4 | 20.4 | 12 | 12 | |
8 | 4 | 2.5 | 6.5 | 4 | 5.8 | 1.9 | 21.7 | 17.2 | 14 | 8 |
6 | 4 | 6.5 | 6 | 5.8 | 3.8 | 21.7 | 21.2 | 14 | 12 | |
8 | 6 | 6.5 | 6.5 | 5.8 | 5.8 | 21.7 | 21.7 | 14 | 14 | |
10 | 6 | 4 | 7.5 | 6 | 7.8 | 3.8 | 24.9 | 23.1 | 17 | 12 |
8 | 6 | 7.5 | 6.5 | 7.8 | 5.8 | 24.9 | 23.6 | 17 | 14 | |
10 | 8 | 7.5 | 7.5 | 7.8 | 7.8 | 24.9 | 24.9 | 17 | 17 | |
12 | 8 | 6 | 10 | 6.5 | 9.8 | 5.8 | 29.1 | 25.5 | 19 | 14 |
10 | 8 | 10 | 7.5 | 9.8 | 7.8 | 29.1 | 27.5 | 19 | 17 | |
12 | 10 | 10 | 10 | 9.8 | 9.8 | 29.1 | 29.1 | 19 | 19 | |
16 | 12 | 10 | 12 | 10 | 12.7 | 9.8 | 33.1 | 29.1 | 22 | 19 |
16 | 13 | 12 | 12 | 12.7 | 12.7 | 33.1 | 33.1 | 22 | 22 |
All Stainless Steel Fitting | |
Fluid Used | Air, steam, water, drugs |
Sealing Material | Fluoro Rubber FKM70 |
Operating Temperature Range | -5~200℃ |
Ultimate Temperature Resistance Range | -40~240℃ |
Operating Pressure Range | -100KPa~1.2MPa |
Pressure Resistance | 3MPa |
Corrosion Resistance | ◎ |
Use of Grease | Yes |
Thread Sealing Glue | Yes |
Mating Tube Material | Polyurethane (PU) Nylon (PA) - Pressure Resistance Teflon (PTFE) - Temperature and Pressure Resistance |
Serial No. | Part Name | Material |
① | Metal Body | SUS316/304 |
② | Nut | SUS316/304 |
③ | PU Tube | PU |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Tube Outer Dia. (mm) | Tube Inner Dia. (mm) | Applicable Tube O.D. at the Smaller Dia. Section (mm) | Detailed Material |
---|---|---|---|---|---|---|---|---|---|
SGD 45.10 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 4 | 2.5 | - | SUS304 | |
SGD 45.00 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 6 | 4 | - | SUS304 | |
SGD 48.70 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 8 | 6 | - | SUS304 | |
SGD 53.70 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 10 | 8 | - | SUS304 | |
SGD 25.70 | 2 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 12 | 10 | - | SUS304 | |
SGD 42.70 | 2 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 16 | 10 | 12 | SUS304 | |
SGD 37.70 | 2 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 16 | 13 | - | SUS304 | |
SGD 49.40 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 6 | 2.5 | 4 | SUS304 | |
SGD 56.30 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 8 | 2.5 | 4 | SUS304 | |
SGD 56.30 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 8 | 4 | 6 | SUS304 | |
SGD 65.90 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 10 | 4 | 6 | SUS304 | |
SGD 65.90 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 10 | 6 | 8 | SUS304 | |
SGD 31.90 | 2 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 12 | 6 | 8 | SUS304 | |
SGD 31.90 | 2 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 12 | 8 | 10 | SUS304 | |
SGD 56.10 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 4 | 2.5 | - | SUS316 | |
SGD 61.50 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 6 | 2.5 | 4 | SUS316 | |
SGD 56.00 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 6 | 4 | - | SUS316 | |
SGD 70.00 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 8 | 2.5 | 4 | SUS316 | |
SGD 70.10 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 8 | 4 | 6 | SUS316 | |
SGD 60.50 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 8 | 6 | - | SUS316 | |
SGD 82.10 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 10 | 4 | 6 | SUS316 | |
SGD 82.10 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 10 | 6 | 8 | SUS316 | |
SGD 66.90 | 5 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 10 | 8 | - | SUS316 | |
SGD 39.70 | 2 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 12 | 6 | 8 | SUS316 | |
SGD 39.70 | 2 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 12 | 8 | 10 | SUS316 | |
SGD 32.00 | 2 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 12 | 10 | - | SUS316 | |
SGD 53.30 | 2 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 16 | 10 | 12 | SUS316 | |
SGD 47.00 | 2 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 16 | 13 | - | SUS316 |
Loading...
Applicable Tube O.D. D1 | Applicable Tube O.D. D2 | Applicable Tube I.D. d | M1 | M2 | D1 | D2 | L1 | L2 | H1 | H2 |
4 | 4 | 2.5 | 4 | 4 | 1.9 | 1.9 | 14 | 14 | 12.8 | 8 |
6 | 4 | 2.5 | 6 | 4 | 3.8 | 1.9 | 20.4 | 16.4 | 12 | 8 |
6 | 4 | 6 | 6 | 3.8 | 3.8 | 20.4 | 20.4 | 12 | 12 | |
8 | 4 | 2.5 | 6.5 | 4 | 5.8 | 1.9 | 21.7 | 17.2 | 14 | 8 |
6 | 4 | 6.5 | 6 | 5.8 | 3.8 | 21.7 | 21.2 | 14 | 12 | |
8 | 6 | 6.5 | 6.5 | 5.8 | 5.8 | 21.7 | 21.7 | 14 | 14 | |
10 | 6 | 4 | 7.5 | 6 | 7.8 | 3.8 | 24.9 | 23.1 | 17 | 12 |
8 | 6 | 7.5 | 6.5 | 7.8 | 5.8 | 24.9 | 23.6 | 17 | 14 | |
10 | 8 | 7.5 | 7.5 | 7.8 | 7.8 | 24.9 | 24.9 | 17 | 17 | |
12 | 8 | 6 | 10 | 6.5 | 9.8 | 5.8 | 29.1 | 25.5 | 19 | 14 |
10 | 8 | 10 | 7.5 | 9.8 | 7.8 | 29.1 | 27.5 | 19 | 17 | |
12 | 10 | 10 | 10 | 9.8 | 9.8 | 29.1 | 29.1 | 19 | 19 | |
16 | 12 | 10 | 12 | 10 | 12.7 | 9.8 | 33.1 | 29.1 | 22 | 19 |
16 | 13 | 12 | 12 | 12.7 | 12.7 | 33.1 | 33.1 | 22 | 22 |
Applicable Tube O.D. D1 | Applicable Tube O.D. D2 | Applicable Tube I.D. d | M1 | M2 | D1 | D2 | L1 | L2 | H1 | H2 |
4 | 4 | 2.5 | 4 | 4 | 1.9 | 1.9 | 14 | 14 | 12.8 | 8 |
6 | 4 | 2.5 | 6 | 4 | 3.8 | 1.9 | 20.4 | 16.4 | 12 | 8 |
6 | 4 | 6 | 6 | 3.8 | 3.8 | 20.4 | 20.4 | 12 | 12 | |
8 | 4 | 2.5 | 6.5 | 4 | 5.8 | 1.9 | 21.7 | 17.2 | 14 | 8 |
6 | 4 | 6.5 | 6 | 5.8 | 3.8 | 21.7 | 21.2 | 14 | 12 | |
8 | 6 | 6.5 | 6.5 | 5.8 | 5.8 | 21.7 | 21.7 | 14 | 14 | |
10 | 6 | 4 | 7.5 | 6 | 7.8 | 3.8 | 24.9 | 23.1 | 17 | 12 |
8 | 6 | 7.5 | 6.5 | 7.8 | 5.8 | 24.9 | 23.6 | 17 | 14 | |
10 | 8 | 7.5 | 7.5 | 7.8 | 7.8 | 24.9 | 24.9 | 17 | 17 | |
12 | 8 | 6 | 10 | 6.5 | 9.8 | 5.8 | 29.1 | 25.5 | 19 | 14 |
10 | 8 | 10 | 7.5 | 9.8 | 7.8 | 29.1 | 27.5 | 19 | 17 | |
12 | 10 | 10 | 10 | 9.8 | 9.8 | 29.1 | 29.1 | 19 | 19 | |
16 | 12 | 10 | 12 | 10 | 12.7 | 9.8 | 33.1 | 29.1 | 22 | 19 |
16 | 13 | 12 | 12 | 12.7 | 12.7 | 33.1 | 33.1 | 22 | 22 |
Material | Stainless Steel | Connection Types | Tube <=> Tube Equal Dia. Connection | Tube-to-Tube Connection Shape | Tees |
---|---|---|---|---|---|
Surface Treatment | Not Provided |
How can we improve?
How can we improve?