(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Suction Cups MZ Series Low Profile Type, Single Pad/Unit (Part Numbers)


Product Overview
・Vacuum suction cups are used to provide adsorption force to lift and transport workpieces.
・Suction cups are made of soft material so that they do not scratch products easily during operation.
・ After deformation, the suction cup can be attached to the surface of the workpiece and will not exert too much pressure on the product, making it suitable for workpieces that are easily broken and deformed.

Economy series Vacuum Suction Cup Overview
Product Features
【Features】
・MISUMI self-developed products with beautiful appearance and reliable quality.
・The suction cup is made of high-quality rubber as its raw material, and undergoes strict curing process control and secondary curing process to ensure durability and air tightness.
・ The product is available with many brackets. You can choose the suction cups with screws, which can be directly mounted on your own custom-designed fixtures, if the bracket is not appropriate.
・Available with a wide range of suction cup materials, it can be used under various conditions.

Features of Economy series Vacuum Suction Cup
Dimensional Drawing
Material Surface Treatment
Metal Part Material / BrassElectroless Nickel Plating
 
 Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack

Low Profile Suction Cups
Specifications Overview
Ordering Example
 
Part NumberSuction Cup MaterialConnectorABCDEF
TypeCup Dia.
E-MZ2MU2N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicon Rubber)
Unspecified (Suction Cup Units)
M3(Threaded)
2.44M3×0.549
3.53.8
44.8
55.8
6Unspecified (Suction Cup Units)
M5(Threaded)
FM5(Tapped)
6.76.5M5×0.87.511.514.5
88.8781215
1010.6
1515.6891316

■ Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq
Example of Use
Example of Use

Example of Use
Precautions
Recommended Mounting Method for Suction Tube

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-MZ2MU3.5-S-M3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Buffer Type Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M

SGD 5.50

1 Piece(s)Available 5 Day(s) Threaded[Silicon Rubber] Silicon RubberStandard3.5Suction cup with screwWithout spring bufferTop threadM3X0.5M3X0.5

Loading...

  1. 1

Dimensional Drawing
Material Surface Treatment
Metal Part Material / BrassElectroless Nickel Plating
 
 Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack

Low Profile Suction Cups
Specification Table
Ordering Example
 
Part NumberSuction Cup MaterialConnectorABCDEF
TypeCup Dia.
E-MZ2MU2N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicon Rubber)
Unspecified (Suction Cup Units)
M3(Threaded)
2.44M3×0.549
3.53.8
44.8
55.8
6Unspecified (Suction Cup Units)
M5(Threaded)
FM5(Tapped)
6.76.5M5×0.87.511.514.5
88.8781215
1010.6
1515.6891316

■ Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq

Basic Information

Pad Shape Wavy tube type Material Rubber Group

Please check the type/dimensions/specifications of the part E-MZ2MU3.5-S-M3 in the Suction Cups MZ Series Low Profile Type, Single Pad/Unit series.

Frequently asked question (FAQ)

Question: What are the materials of MISUMI economy series suction cup products?
Answer: MISUMI economy series suction cups are available with several materials, such as nitrile rubber, conductive silicone rubber and fluororubber. Choose the appropriate material according to actual usage conditions.
Question: What are the features of MISUMI economy series suction cup products?
Answer: MISUMI economy series suction cups have two key features: 1. Smooth bracket and not easy to get stuck. 2. Strong durability

Similar Part Numbers

Part Number
E-MZ2MU10-N
E-MZ2MU10-N-FM5
E-MZ2MU10-N-M5
E-MZ2MU4-GS
E-MZ2MU4-GS-M3
E-MZ2MU4-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Buffer Type Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M

SGD 3.80

4 Piece(s)Available 5 Day(s) -[Nitrile Rubber] Nitrile RubberStandard10Suction cup piece----

SGD 7.30

1 Piece(s)Available 5 Day(s) Female Thread[Nitrile Rubber] Nitrile RubberStandard10Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

SGD 6.70

1 Piece(s)Available 5 Day(s) Threaded[Nitrile Rubber] Nitrile RubberStandard10Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

SGD 4.30

4 Piece(s)Available 5 Day(s) -[Silicon Rubber] Conductive Silicon RubberStatic Diffusion4Suction cup piece----

SGD 6.70

1 Piece(s)Available 5 Day(s) Threaded[Silicon Rubber] Conductive Silicon RubberStatic Diffusion4Suction cup with screwWithout spring bufferTop threadM3X0.5M3X0.5

SGD 3.20

4 Piece(s)Available 5 Day(s) -[Nitrile Rubber] Nitrile RubberStandard4Suction cup piece----

Tech Support