(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Closed Loop Stepper Motors 42 Series (Part Numbers)

Closed Loop Stepper Motors 42 Series

Click this image to zoom it.

Move the mouse over the image to zoom

Product Overview
MISUMI Economy Series Closed-Loop Stepper Motors, 42 Series
 
Product Features
Product Features
Dimensional Drawing
Motor Dimensional Drawing
Dimensional Drawing
Driver Dimensional Drawing
Driver Dimensional Drawing
Specification Table
Ordering Example
 
Package ModelSeriesHolding Torque
(N·m)
Body Length
L (mm)
Rated Current
(A)
Resistance/Phase
(Ω)
Inductance/Phase
(mH)
Moment of Inertia
(g.cm²)
Power Voltage
(V)
SubdivisionEncoder Cable
E-42ESTM01+EDR42A+3420.3657.5±22.20.751.355VDC:
24-80
800-51200E-ECABLE3M (3m)
E-42ESTM01+EDR42A+5E-ECABLE5M (5m)
E-42ESTM02+EDR42A+30.566±211.870E-ECABLE3M (3m)
E-42ESTM02+EDR42A+5E-ECABLE5M (5m)

Example of Use
Applications of the stepper motor in the medical industry
 
Example of use of stepper motor
Example of use of stepper motor
Precautions
Note
1. The driver and the motor are matched one-on-one, requiring no current setting.
2. The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
3. The stepper motor needs to be used with the stepper driver, and cannot be directly connected to the power supply.
4. The closed-loop stepper motor can be used only when the encoder wire is connected.
5. The motor wiring must be performed in strict accordance with the drawing at the back of the motor.
Related Products

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-42ESTM01+EDR42A+5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Step Angle
(°)
Holding Torque
(N·m)
Backlash
(°)
Applicable Driver Moment of Inertia
(g.cm²)
Driver Power Voltage
(v)
Subdivision Accessories Resistance/Phase
(Ω)
Inductance/Phase
(mH)

SGD 137.30

1 Piece(s)Available 5 Day(s) Set (Motor + Driver)1.8°0.3657.5±2-55VDC:24-80800-51200Including motor+driver+5m encoder cable0.751.3

Loading...

  1. 1
Dimensional Drawing
Motor
Dimensional Drawing
Driver
Driver Dimensional Drawing
Specification Table
Ordering Example
 
Package ModelSeriesHolding Torque
(N·m)
Body Length
L (mm)
Rated Current
(A)
Resistance/Phase
(Ω)
Inductance/Phase
(mH)
Moment of Inertia
(g.cm²)
Power Voltage
(V)
SubdivisionEncoder Cable
E-42ESTM01+EDR42A+3420.3657.5±22.20.751.355VDC:
24-80
800-51200E-ECABLE3M (3m)
E-42ESTM01+EDR42A+5E-ECABLE5M (5m)
E-42ESTM02+EDR42A+30.566±211.870E-ECABLE3M (3m)
E-42ESTM02+EDR42A+5E-ECABLE5M (5m)

Please check the type/dimensions/specifications of the part E-42ESTM01+EDR42A+5 in the Closed Loop Stepper Motors 42 Series series.

Frequently asked question (FAQ)

Question: How to set the current of the closed-loop stepper motor?
Answer: MISUMI economy series closed-loop stepper motor and driver are paired one-on-one, without the need for additional current settings.
Question: How to choose the encoder cable for the closed-loop stepper motor?
Answer: MISUMI economy series closed-loop motors can be purchased by model combinations, including motor+driver+encoder cable.

Similar Part Numbers

Part Number
E-42ESTM01
E-42ESTM01+EDR42A+3
E-42ESTM02
E-42ESTM02+EDR42A+3
E-42ESTM02+EDR42A+5
E-EDR42A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Step Angle
(°)
Holding Torque
(N·m)
Backlash
(°)
Applicable Driver Moment of Inertia
(g.cm²)
Driver Power Voltage
(v)
Subdivision Accessories Resistance/Phase
(Ω)
Inductance/Phase
(mH)

SGD 58.00

1 Piece(s)Available 5 Day(s) Motor Only1.8°0.3657.5±2E-EDR42A55---0.751.3

SGD 133.00

1 Piece(s)Available 5 Day(s) Set (Motor + Driver)1.8°0.3657.5±2-55VDC:24-80800-51200Including motor+driver+3m encoder cable0.751.3

SGD 62.60

1 Piece(s)Available 5 Day(s) Motor Only1.8°0.566±2E-EDR42A70---11.8

SGD 137.60

1 Piece(s)Available 5 Day(s) Set (Motor + Driver)1.8°0.566±2-70VDC:24-80800-51200Including motor+driver+3m encoder cable11.8

SGD 141.80

1 Piece(s)Available 5 Day(s) Set (Motor + Driver)1.8°0.566±2-70VDC:24-80800-51200Including motor+driver+5m encoder cable11.8

SGD 67.60

1 Piece(s)Available 5 Day(s) Single Driver-----VDC:24-80800-51200---

Tech Support