(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stepper Motors 57 Series With Gearbox (Part Numbers)

Stepper Motors 57 Series With Gearbox

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

- Stepping Motors 57 Series with Gearbox from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- All series of the products adopt helical gears to increase the service life and reduce the noise.
- The reduction ratio categories are complete: 3, 7.5, 10 and 15, which cover most working conditions.
- Step angle is 1.8°
- Driver Output Current(A): 1.0-4.3 A
- Driver Power Voltage(v): VDC24-80 or VAC20-60

Product Overview of Stepping Motors

All series of the Stepping Motors products adopt helical gears to increase the service life and reduce the noise. The reduction ratio categories are complete: 3, 7.5, 10, and 15, which cover most working conditions.

Product Features of Stepping Motors

Product Features
Product Features
Product Features

Dimensional Drawing of Stepping Motors

Driver of Stepping Motors
Stepping motor dimensional drawing
* The values of Stepping Motors in ( ) are reference values.

Stepping motor dimensional drawing

Example Use of Stepping Motors

Applications of the Stepping Motors in the medical industry
Example of use of stepper motor      Example of use of stepper motor

Precautions of Stepping Motors

Note
1. The maximum current set by the driver shall not exceed the maximum current of the motor.
2. The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
3. The Stepping Motors needs to be used with the stepper driver, and cannot be directly connected to the power supply.
4. It is normal if the surface temperature of the Stepping Motors is between 80~90℃.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-57GSTM04-7.5+DR57A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Holding Torque
(N·m)
Applicable Driver Moment of Inertia
(g.cm²)
Driver Output Current
(A)
Driver Power Voltage
(v)
Subdivision Deceleration Ratio Body Length
(mm)

SGD 129.97

1 Piece(s)Available 5 Day(s) Set (Motor + Driver)1.89C-DR57A4801.0-4.3VDC24-80 or VAC20-60200-256007.576

Loading...

  1. 1

Dimensional Drawing
Driver
Stepping motor dimensional drawing
* The values in ( ) are reference values.

Stepping motor dimensional drawing
TYPEEconomy series modelBody Length
(mm)
C-57GSTM+DRC-57GSTM02-3+DR57A51
C-57GSTM02-7.5+DR57A
C-57GSTM02-10+DR57A
C-57GSTM02-15+DR57A
C-57GSTM04-3+DR57A76
C-57GSTM04-7.5+DR57A
C-57GSTM04-10+DR57A
C-57GSTM04-15+DR57A
Specification Table
TYPEEconomy series modelStep Angle
(°)
Body Length
(mm)
Deceleration RatioNumber of Leads
(pcs)
Current/Phase
(A)
Holding Torque
(N.m)
Moment of Inertia
(g.cm²)
Voltage 36V and current 2.8A at
input speed of 600rpm
Applicable Driver
Output Torque (N·m)Reducer EfficiencyTorque After Deceleration (N·m)
C-57GSTM+DRC-57GSTM02-3+DR57A1.851342.812750.6570%1.4C-DR57A
C-57GSTM02-7.5+DR57A7.53.4
C-57GSTM02-10+DR57A104.6
C-57GSTM02-15+DR57A156.8
C-57GSTM04-3+DR57A7631.894800.71.5
C-57GSTM04-7.5+DR57A7.53.7
C-57GSTM04-10+DR57A104.9
C-57GSTM04-15+DR57A157.4

■Torque-Frequency Curve (Stepper Motor Only, Regardless of Gearbox)
Torque-Frequency Curve

Basic Information

Reducer Provided Number of Leads(pcs) 4 Current/Phase(A) 2.8
Step Angle(°) 1.8

Please check the type/dimensions/specifications of the part C-57GSTM04-7.5+DR57A in the Stepper Motors 57 Series With Gearbox series.

Frequently asked question (FAQ)

Question: What is the accuracy of the stepper motor? Is it cumulative?
Answer: Generally, the accuracy of the stepper motor is 3 to 5% of the step angle. The single step deviation of the stepper motor will not affect the accuracy of the next step, so the accuracy of the stepper motor is not accumulated.
Question: What is the allowable exterior temperature of the stepper motor?
Answer: Too high temperature of the stepper motor will first demagnetize the magnetic material of the motor, resulting in torque decrease or even loss. Therefore, the maximum allowable temperature of the motor exterior should depend on the demagnetization point of different motor magnetic materials. Generally speaking, the demagnetization point of magnetic materials is above 130℃, so it is completely normal for the exterior temperature of the stepper motor to be 80 to 90℃.

Similar Part Numbers

Part Number
C-57GSTM02-10
C-57GSTM02-10+DR57A
C-57GSTM02-15
C-57GSTM02-15+DR57A
C-57GSTM02-3
C-57GSTM02-3+DR57A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Holding Torque
(N·m)
Applicable Driver Moment of Inertia
(g.cm²)
Driver Output Current
(A)
Driver Power Voltage
(v)
Subdivision Deceleration Ratio Body Length
(mm)

SGD 74.40

1 Piece(s)Available 5 Day(s) Motor Only1-275---1051

SGD 120.78

1 Piece(s)Available 5 Day(s) Set (Motor + Driver)1C-DR57A2751.0-4.3VDC24-80 or VAC20-60200-256001051

SGD 74.40

1 Piece(s)Available 5 Day(s) Motor Only1-275---1551

SGD 120.78

1 Piece(s)Available 5 Day(s) Set (Motor + Driver)1C-DR57A2751.0-4.3VDC24-80 or VAC20-60200-256001551

SGD 74.40

1 Piece(s)Available 5 Day(s) Motor Only1-275---351

SGD 120.78

1 Piece(s)Available 5 Day(s) Set (Motor + Driver)1C-DR57A2751.0-4.3VDC24-80 or VAC20-60200-25600351

Tech Support