(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Knob Plunger Fine Thread Handle Type

Product Overview
♢ Knob plunger is also known as indexing pin or indexing plunger. The pin can be pulled out or inserted by the operation knob for easy and fast positioning and for fixing mechanical elements of the workpiece.
  Suitable for fixture indexing, positioning, stop limit and other occasions.

Product Feature
♢ This series is a handle knob plunger with fine threads.
♢ The operation method is generally divided into two types: reset and self-locking type.

Dimensional Drawing
Dimensional Drawing

Specifications Overview
TypeHandle TypeBodyPinSpring(Lock nut)
 Body Material Handle Bushing Material Surface Treatment Material Hardness Surface Treatment Material Material Surface Treatment
C-PXVB45#TPR (Thermoplastic Rubber)
(Black Matte)
1215Black oxide coated45#45 to 55HRCBlack oxide coatedSUS304--
C-PXVBK35#Black oxide coated
C-SPXVBSUS304SUS303-SUS303----
C-SPXVBKSUS304-
 
Usage Method
How to operate the reset type and self-locking type
• Reset type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.
How to operate the reset type
• Self-locking type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the front end is rotated by 90° while maintaining the pull-out state, the retraction state of the front end can be locked.
4. To release the locked state, simply rotate 90° while maintaining the pulled-out state.
5. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.
How to operate the reset type

Example of Use
Example of Use
Knob plunger is used to prevent malfunction in the example of use of sheet metal bending fixture.
Specification Table
Part NumberThread Pitch
(Fine)
B (Selection)SLL1L2DHSWLoad (N)
TypeMmin.max.
(Steel)
C-PXVB
C-PXVBK
(Stainless Steel)
C-SPXVB
C-SPXVBK
161.56  8  1010573084015248.821.5
201.58  10  12127136105017291023.5
kgf=N× 0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-PXVBK16-6
C-PXVBK16-8
C-PXVBK16-10
C-PXVBK20-8
C-PXVBK20-10
C-PXVBK20-12
C-SPXVBK16-6
C-SPXVBK16-8
C-SPXVBK16-10
C-SPXVBK20-8
C-SPXVBK20-10
C-SPXVBK20-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Dia. M
(mm)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material All Stainless Pin Surface Treatment Main Body Surface Treatment Pin Diameter B
(Ø)

SGD 13.39

5 Piece(s)Available 5 Day(s) 1610[Steel] Steel57S45CNot CompliantBlack OxideBlack Oxide6

SGD 13.40

5 Piece(s)Available 5 Day(s) 1610[Steel] Steel57S45CNot CompliantBlack OxideBlack Oxide8

SGD 13.40

1 Piece(s)Available Same day 1610[Steel] Steel57S45CNot CompliantBlack OxideBlack Oxide10

SGD 15.16

5 Piece(s)Available 5 Day(s) 2012[Steel] Steel71S45CNot CompliantBlack OxideBlack Oxide8

SGD 15.16

5 Piece(s)Available 5 Day(s) 2012[Steel] Steel71S45CNot CompliantBlack OxideBlack Oxide10

SGD 15.17

5 Piece(s)Available 5 Day(s) 2012[Steel] Steel71S45CNot CompliantBlack OxideBlack Oxide12

SGD 16.24

5 Piece(s)Available 5 Day(s) 1610[Stainless Steel] Stainless Steel57[Stainless Steel] Stainless SteelApplicableNot ProvidedNot Provided6

SGD 16.24

5 Piece(s)Available 5 Day(s) 1610[Stainless Steel] Stainless Steel57[Stainless Steel] Stainless SteelApplicableNot ProvidedNot Provided8

SGD 16.25

5 Piece(s)Available 5 Day(s) 1610[Stainless Steel] Stainless Steel57[Stainless Steel] Stainless SteelApplicableNot ProvidedNot Provided10

SGD 19.91

5 Piece(s)Available 5 Day(s) 2012[Stainless Steel] Stainless Steel71[Stainless Steel] Stainless SteelApplicableNot ProvidedNot Provided8

SGD 19.92

5 Piece(s)Available 5 Day(s) 2012[Stainless Steel] Stainless Steel71[Stainless Steel] Stainless SteelApplicableNot ProvidedNot Provided10

SGD 19.92

5 Piece(s)Available 5 Day(s) 2012[Stainless Steel] Stainless Steel71[Stainless Steel] Stainless SteelApplicableNot ProvidedNot Provided12

Loading...

  1. 1

Basic Information

Type Standard Type Locking Mechanism Self-locking Type Mounting Method Screw-In
Overall Length Standard Knob Provided Accessories With Locknut

Frequently asked question (FAQ)

Question: Can the knob plunger withstand radial force?
Answer: The knob plunger is not recommended to bear radial cutting force, as it is prone to product damage and fracture, and generally, it can only bear axial force.
Question: What role does a ball plunger play?
Answer: It is a mechanical element part that can easily and quickly locate and fix the workpiece by operating the knob or the handle to pull out or insert the pin.
Early knob plungers were mainly used for parts used in the angular positioning of indexing devices.
In recent years, knob plunger has been more widely used, and become an indispensable mechanical element part of equipment and devices.
Question: What are the characteristics of fine thread type compared to coarse thread type?
Answer: Fine thread type is suitable for fine-tuning the ejection amount of the pin. More precise positioning is more possible compared to coarse thread type.
Question: What is the difference between reset type and self-locking type knob plungers?
Answer: The self-locking type can lock the front end by turning 90° after pulling out the knob while keeping the pulled state and turning 90° to release the lock.

Check other FAQ (1 items) Hide

Tech Support