(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Anti-vibration Rubber Mounts Tapped on One Side

Product Overview of Antivibration Materials

In the use of Antivibration Materials equipment, rubber shock absorbers are often needed to improve the precision of equipment operation.
MISUMI standard rubber absorbers made of high strength natural rubbers which have complete series, and can be fixed by female and male threads to adapt to different installation environments.
Antivibration Materials are suitable for automation equipment, medical equipment, precision testing equipment and other scenarios.

Product Feature of Antivibration Materials

· Accurate ratio of raw material of rubber, and stable vibration damping effect
· High quality glue ensures large bonding force between hardware and rubber, which is not easy to break
· Antivibration Materials is Fine production process
· Additional surface treatment ensures that metal surface is not easy to rust
· High thread strength of Antivibration Materials, not easy to deform or break during installation

Specifications Overview of Antivibration Materials

Material of Antivibration MaterialsHardness of Antivibration MaterialsSurface Treatment of Antivibration Materials
Body: Natural RubberShore A60Galvanized
Metal Fittings: Steel

Example Use of Antivibration Materials

Example of Use   Example of Use

Precautions of Antivibration Materials

Rubber products of Antivibration Materials need to be blended to adjust to a usable hardness. Rubber may precipitate due to product structure or long-term placement after blended.
This is caused by the nature of rubber products. It is not a quality problem and does not affect the use.

Dimensional Drawing of Antivibration Materials

Dimensional Drawing

Specification Table of Antivibration Materials

Dimensional Drawing

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-DE0808-3
C-DE1008-4
C-DE1615-4
C-DE2015-6
C-DE2020-6
C-DE2025-6
C-DE2030-6
C-DE2515-6
C-DE2520-6
C-DE2530-6
C-DE3015-8
C-DE3020-8
C-DE3025-8
C-DE3030-8
C-DE4020-8
C-DE4025-8
C-DE4030-8
C-DE4040-10
C-DE5030-10
C-DE5050-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Operating Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Working Load
(N)
Outer Dia. D
(Ø)

SGD 0.88

1 Piece(s)Available Same day 121M3087236~11508

SGD 0.80

4 Piece(s)Available 5 Day(s) 123[M4] M4087337~11710

SGD 0.84

1 Piece(s)Available Same day 268[M4] M4158543~22516

SGD 0.84

4 Piece(s)Available 5 Day(s) 353[M6] M61514673~43820

SGD 0.90

1 Piece(s)Available Same day 294[M6] M6208442~33620

SGD 0.96

1 Piece(s)Available Same day 460[M6] M6255628~28020

SGD 0.92

1 Piece(s)Available Same day 239[M6] M6303819~22820

SGD 1.08

1 Piece(s)Available Same day 1,235[M6] M615294147~117625

SGD 1.12

4 Piece(s)Available 5 Day(s) 790[M6] M62018894~75225

SGD 1.28

4 Piece(s)Available 5 Day(s) 536[M6] M6308543~51025

SGD 1.26

4 Piece(s)Available 5 Day(s) 1203[M8] M815382191~114630

SGD 1.28

4 Piece(s)Available 5 Day(s) 941[M8] M820224112~89630

SGD 1.38

4 Piece(s)Available 5 Day(s) 751[M8] M82514372~71530

SGD 1.42

1 Piece(s)Available Same day 706[M8] M83011256~67230

SGD 2.16

4 Piece(s)Available 5 Day(s) 2075[M8] M820494247~197640

SGD 2.24

1 Piece(s)Available Same day 1827[M8] M825348174~174040

SGD 2.29

4 Piece(s)Available 9 Day(s) 1550[M8] M830246123~147640

SGD 2.55

4 Piece(s)Available 9 Day(s) 1285[M10] M104015377~122450

SGD 3.08

4 Piece(s)Available 9 Day(s) 3251[M10] M1030516258~309650

SGD 4.64

1 Piece(s)Available Same day 1817[M10] M105017387~173050

Loading...

  1. 1

Basic Information

Type Antivibration Rubber Applications Vibration Damping Connection Type One End Tapped
Hardness(Shore A) 60 Antivibration Rubber Type Round Shape Material Natural Rubber
Operating Temperature Range(°C) -40℃::100℃ Body Color Black Metal Part (Materials) Steel

Tech Support