(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Leveling Mounts Anti-Vibration Rubber (Part Numbers)

Leveling Mounts Anti-Vibration Rubber

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

- Economy series Leveling Mounts, Anti-Vibration Rubber.
- Type: Adjusting Bolt with Rubber Foot pad.
- The part number is C-CFBR.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 12, 16, 20 and 24.
- Thread Length size: 100, 120, 150, 180 and 200 mm.
- Screw is smooth and can be manually for assembly.
- This is an economy series; The price is cheaper than the MISUMI standard product.



Adjuster Product Overview

Economy series Adjuster Anti-vibration rubber type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Anti-vibration rubber type

Adjuster Product Feature

【Adjuster Features】
No height adjustment knob.

【Material Table】
TypeAdjuster PartThreaded Part/Nut
MaterialMaterialMaterialMaterialSurface TreatmentSurface Treatment
C-CFBRRubberQ235Zinc Plating

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.
 

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Anti-vibration rubber type


 

Dimensional Adjuster Drawing

Adjuster Dimensional Drawing Adjuster Dimensional Drawing
Economy series Adjuster Anti-vibration rubber type  

Adjuster Specification Table

Part NumberLℓ1ℓ2EBHVertical Load
(kN)
Weight
(g)
TypeTypeMMDDAA
C-CFBR12601001338102519131392
1201531413
161001351013241.2529
1201551.2567
1501851.2607
7010013929142564
1201592602
1501892643
20901501951316323017.53.5924
2002453.51022

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-CFBR60-16-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

SGD 8.80

1 Piece(s)Available Same day [Steel] S45C[Neoprene Rubber] Neoprene Rubber601.212015516120

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Rubber Foot Type Height Adjusting Handle Not Provided
Thread Surface Treatment Zinc Plating Body Material Rubber Properties Standard
Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-CFBR60-16-120 in the Leveling Mounts Anti-Vibration Rubber series.

Frequently asked question (FAQ)

Question: Can the economy series adjuster, anti-vibration rubber type, be used on inclined ground?
Answer: Please use the economy series adjuster, anti-vibration rubber type, on flat ground, and try not to use it on inclined ground, which will lead to deformation of the adjuster.
Question: Does the economy series adjuster, anti-vibration rubber type, have a height adjustment knob?
Answer: The economy series adjuster, anti-vibration rubber type, does not have a height adjustment knob (handle) and is just a general adjuster.

Similar Part Numbers

Part Number
C-CFBR100-24-150
C-CFBR100-24-180
C-CFBR100-24-200
C-CFBR60-16-150
C-CFBR70-16-100
C-CFBR70-16-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

SGD 19.37

1 Piece(s)Available Same day [Steel] Steel[Synthetic Rubber] Synthetic Rubber100415020024150

SGD 20.29

4 Piece(s)Available 5 Day(s) [Steel] Steel[Synthetic Rubber] Synthetic Rubber100418023024180

SGD 20.46

1 Piece(s)Available Same day [Steel] Steel[Synthetic Rubber] Synthetic Rubber100420025024200

SGD 9.00

1 Piece(s)Available Same day [Steel] S45C[Neoprene Rubber] Neoprene Rubber601.215018516150

SGD 9.10

1 Piece(s)Available Same day [Steel] S45C[Neoprene Rubber] Neoprene Rubber70210013916100

SGD 14.70

1 Piece(s)Available Same day [Steel] S45C[Neoprene Rubber] Neoprene Rubber70212015916120

Tech Support