(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3060 / 3090 / 30120 / 30160 , Slot Width 8mm Aluminum Frames

3060 / 3090 / 30120 / 30160 , Slot Width 8mm Aluminum Frames

Standard LCF8-3060 is RoHS compliant.

(i)Caution

  • 3D drawing will be revised by March 2024. Please refer to 2D drawing for correct specifications.
Product Overview
European standard Economy series aluminum alloy profiles with a groove width of 8mm, a side length of 30mm, and two or more rows of grooves.
Suitable for the structure of medium equipment hoods, cabinets and display bars.
European standard Economy series profile products are different from MISUMI existing profiles in section shapes, so they can only be used with European standard Economy series special accessories starting with L.
Dimensional Drawing

Specification Table
TypeProfileOverall Length LProfile TypeMass
kg/m
Cross Sectional Moment of inertia
lx(cm4ly(cm4
LCF8306050~2000(6000*)Standard1.59 (1.55)*19.85.15
LCFB8306050~2000(2500)
 
Black1.59
LCFS83060Sand Blast
LCFW83060Heavy Duty1.620.25.63
LCFL83060Light1.3416.774.6
LCF8309050~2000(6000*)Standard2.17 (2.115)*61.187.83
LCF83012050~2000(2500)Standard3.54136.8810.08
LCF830150Standard3.92265.8312.92
Heavy Duty7.7455.7523.79
*6000mm is available for sales in MISUMI Vietnam only. Please refer to this product page.
*Length and Mass in brackets is only available in Vietnam
Maximum selectable length can be checked on configure bar on the left.
Alterations
AlterationAlteration SymbolSpecificationMachining/Corresponding Accessories
End Tapping
(Center Hole)
LTP/RTP/TPW追加工1Tapping holes on the end face of aluminum profiles

Parts used for this additional processing:
Button Head Screws
45-Degree CuttingL□T45/R□T45追加工2Cutting with 45-degree angle.
Drilling Wrench HoleLWP/RWP追加工3Drilling Wrench holes in fixed positions for Blind joint connections.

Parts used for this additional processing:
Button Head Screws
Joint Screw Plates
CounterboringZ8/XA追加工4Machining Counterbored holes at any specified positions.

Parts used for this additional processing:
Button Head Screws
S Hole
Blind Joint Dedicated
LSH/RSH追加工5Adding S holes for Pre-Assembly Insertion Double Joint connections.
Parts used for this additional processing:
Blind Joints, Pre-Assembly Insertion Double Joint Kits
M Hole
Blind Joint Dedicated
LMH/RMH追加工6Adding M holes for Post- Assembly Insertion Double Joints, Center Joint connections.
Parts used for this additional processing:
Blind Joints, Pre-Assembly Insertion Center Joint Kits
For alteration of threaded hole, 45° cuts, wrench hole, and counterbore hole, please refer to P.39~44.
Product Features
[Features]
The product has abundant specifications and types, high quality and low price, and exquisite in appearance.

[Intended Use]
Suitable for the structure of small hoods, cabinets and display bars.
Example of Use
With 30 series profiles, small and medium frames, hoods, racks and other modules can be easily completed for automation equipment.
Example of Use for European Standard Profile
Precautions
The accessories for European standard aluminum profiles and MISUMI's existing Japanese standard aluminum profiles are not universal, so it is recommended to use European standard Economy series profile accessories beginning with L.
Precautions

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LCF8-30120-[50-3000/0.5]
LCF8-30150-[50-3000/0.5]
LCF8-3060-300
LCF8-3060-[50-299.5/0.5]
LCF8-3060-[300.5-3000/0.5]
LCF8-3090-[50-3000/0.5]
LCFB8-3060-[50-3000/0.5]
LCFL8-3060-[50-4000/0.5]
LCFS8-3060-[50-3000/0.5]
LCFW8-30150-[50-3000/0.5]
LCFW8-3060-[50-3000/0.5]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStandard Extrusion Size
(mm)
Surface Treatment Extrusion Type Overall Length L
(mm)
Weight
(kg/m)
Wall Thickness (t)
(mm)
Feature

-

1 Piece(s) 7 Day(s) 120Clear AnodizeStandard50 ~ 30003.52--

-

1 Piece(s) 7 Day(s) 150Clear AnodizeStandard50 ~ 30003.9--

-

1 Piece(s) 3 Day(s) 60Clear AnodizeStandard-1.5302-

-

1 Piece(s) 3 Day(s) 60Clear AnodizeStandard50 ~ 299.51.5302-

-

1 Piece(s) 3 Day(s) 60Clear AnodizeStandard300.5 ~ 30001.5302-

-

1 Piece(s) 7 Day(s) 90Clear AnodizeStandard50 ~ 30002.16--

-

1 Piece(s) 7 Day(s) 60Black AnodizeBlack50 ~ 30001.59--

-

1 Piece(s) 6 Day(s) 60Clear AnodizeLight50 ~ 40001.3--

-

1 Piece(s) 7 Day(s) 60Clear AnodizeSand Blast50 ~ 30001.59-Sand Blast Finished

-

1 Piece(s) 7 Day(s) 150Clear AnodizeHeavy Duty50 ~ 30007.68--

-

1 Piece(s) 7 Day(s) 60Clear AnodizeHeavy Duty50 ~ 30001.6--

Loading...

  1. 1

Basic Information

Extrusion Series MISUMI Economy Series LCF 30/40/50/60 (Slot Width 8 mm) Extrusion Type Rectangle Shape Number of Slotted Surfaces Four-Side Slots
Surface Milled Not Provided Material 6063-T5 L Dimension Fixed, Specified Specified

Frequently asked question (FAQ)

Question: Can aluminum alloy profiles be cut to a specified length? What is the cutting precision?
Answer: Any length between 50 and 6000 (mm) can be specified (Can be specified down to 0.5mm increments) for cutting, and the cutting tolerance is ±0.5mm.
Question: What is the difference between the pre-mounted nut and post-mounted nut?
Answer: To install the nut first, you need to install it from the end of the profile first, and then fix it with an external screw. The post-mounted nut can be placed in the profile groove from the groove surface and fixed in conjunction with other accessories. Suitable for use when adding accessories to the profile.

Tech Support