(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Probes and Receptacles-NPT1 Series/NRT1 Series【50 Pieces Per Package】 (Part Numbers)

Contact Probes and Receptacles-NPT1 Series/NRT1 Series
  • On Sale Till 31/03/2025
  • Volume Discount

Convenient and economical Bulk Package | Full Stroke 2.54mm | Number of Mounting Points Crowned Type: 4

Part Number

Configured Part Number is shown.

NPT1-V

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPT1-V
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

SGD 26.95

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.91[Straight Crown] Straight Crown V2.54[Carbon Steel] SK41.5Nickel Plating Base, Gold Plating--[Copper Alloy] Brass--4.04--113V

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NPT1-V in the Contact Probes and Receptacles-NPT1 Series/NRT1 Series series.

Similar Part Numbers

Part Number
NPT1-B
NPT1-D
NPT1-F
NRT1
NRT1-CR
NRT1-SC
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

SGD 26.95

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.91[Needle] Needle B2.54[Carbon Steel] SK40.67Nickel Plating Base, Gold Plating--[Copper Alloy] Brass--3.35--113B

SGD 26.95

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.91[Sphere Shape (SR)] Sphere (SR) D2.54[Carbon Steel] SK41.02Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Brass--4.04--113D

SGD 26.95

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.91[Flat] Flat F2.54[Carbon Steel] SK41.5Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Brass--4.04--113F

SGD 19.95

50 Pieces Per Package

1 Pack(s)Available Same day Receptacle-------1.51~2-1.4315.1~20-1.5317.7--

SGD 30.32

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Receptacle-----Nickel Plating Base, Gold Plating--[Copper Alloy] Brass-------

SGD 30.32

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Receptacle-----Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Brass------SC

Tech Support