(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Probe / Receptacle (High Spring Pressure), 100 Series【50 Pieces Per Package】 (Part Numbers)

Contact Probe / Receptacle (High Spring Pressure), 100 Series
  • Volume Discount

Convenient and economical Bulk Package. | Full Stroke 6.4mm | Number of Mounting Points Crowned Type: 4

Part Number

Configured Part Number is shown.

NPE100-A1

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPE100-A1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

SGD 48.86

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe2.54[Cup] Cup A16.4-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Brass--8.4--284A1

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NPE100-A1 in the Contact Probe / Receptacle (High Spring Pressure), 100 Series series.

Similar Part Numbers

Part Number
NPE100-B
NPE100-C
NPE100-V
NPE100-VH
NRE100
NRE100-CR
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

SGD 48.86

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe2.54[Needle] Needle B6.4-[Copper Alloy] BeCu-Nickel Plating Base, Gold Plating--[Copper Alloy] Brass-------

SGD 44.10

50 Pieces Per Package

1 Pack(s)Available Same day Contact Probe2.54-6.4--0.9-Spring Built-In----8.4--284C

SGD 48.86

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe2.54[Straight Crown] Straight Crown V6.4-[Copper Alloy] BeCu-Nickel Plating Base, Gold Plating--[Copper Alloy] Brass-------

SGD 57.28

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe2.54[Waffle] Waffle VH6.4-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Brass--8.4--284VH

SGD 16.80

50 Pieces Per Package

1 Pack(s)Available Same day Receptacle--------1.51~2-1.6625.1~30-1.77~1.8330.0--

SGD 32.00

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Receptacle---[Cylinder] B Solder and Crimp Type--Nickel Plating Base, Gold Plating--[Copper Alloy] Brass-------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)