(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact probe/receptacle 68S3 series (Part Numbers)

Contact probe/receptacle 68S3 series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact probe/receptacle 68S3 series
  • Contact probe/receptacle 68S3 series
  • On Sale Till 31/03/2025
  • Volume Discount

"Full Stroke 4.3mm | Number of Mounting Points Waffle Type: 9 | Cup Angle: 90°, Needle: 90°"

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NP68S3-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 3.71

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1.27[Flat] Flat G3~4.54.350.1~100-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302806.3-18.33090

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NP68S3-G in the Contact probe/receptacle 68S3 series series.

Similar Part Numbers

Part Number
NP68S3-B
NP68S3-D
NP68S3-E
NP68S3SF-A
NP68S3SF-B
NP68S3SF-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 3.71

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1.27[Sphere Shape (SR)] Sphere (SR) B3~4.54.350.1~100-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302806.3-18.33090

SGD 3.71

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1.27[Cup] Cup D3~4.54.350.1~100-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302806.3-18.33090

SGD 3.71

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1.27[Needle] Needle E3~4.54.350.1~100-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302806.3-18.33090

SGD 3.71

1 Piece(s)Available Same day 10Contact Probe1.27[Waffle] Waffle A3~4.54.330.1~50-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302806.3-18.32550

SGD 3.71

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1.27[Sphere Shape (SR)] Sphere (SR) B3~4.54.330.1~50-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302806.3-18.32550

SGD 3.71

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1.27[Cup] Cup D3~4.54.330.1~50-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302806.3-18.32550

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)