(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spacers for Couplings/Oldham (Part Numbers)

Spacers for Couplings/Oldham

Click this image to zoom it.

Move the mouse over the image to zoom

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GCOCS16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1.70

SGD 0.34

1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Series Name Oldham O.D.(Ø) 16 Overall Length(mm) 12
Allowable Misalignment Not Provided Body Material Aluminum Product Category Maintenance Components
Buffer Material Polyacetal

Please check the type/dimensions/specifications of the part GCOCS16 in the Spacers for Couplings/Oldham series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)