(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Integrated Linear Ball Slide Guides with High Precision and Rigidity.
Part Number
Configured Part Number is shown.
XYZMSG615-LB24-E-N
Part Number | − | Sensor | − | Motor | − | Cable |
XYZMSG413 | − | LA5 | − | C | − | N |
Part Number | Sensor | Motor | Cable | Mechanical Standards | Accuracy Standards | |||||||
Type | No. | Cover Position | Logic | Voltage (V) | Stage Surface (mm) | Travel Distance (mm) | Weight*3 (kg) | Unidirectional Positioning Accuracy | Pitching | Yawing | ||
XYZMSG | 413 | L (Standard) R (Reversed) | A (All N.C.) B (All N.O.) C (Limit Switches are N.C; Home Sensor is N.O.) | 5*1 24*1 | C(Standard) D(High Torque)) E(High Resolution) MA*2 (With Electromagnetic Brake) PA*2 (α- Step) UA*2 (Servo Motor) | N (Cable not included (separately sold)) M*2 (For Motor with Electromagnetic Brake) P*2 (For α- Step) U*2 (For Servo Motor) For combination of motors and cables, see the table below. | 40×40 | 13 | 0.6 | 6μm or less | 15'' or less | 10'' or less |
513 | 50×50 | 0.8 | ||||||||||
615 | 60×60 | 15 | 0.9 | |||||||||
715 | 70×70 | 1.2 |
*1:24VDC sensors cannot be operated from the MSCTL102/112controller. When selecting 5V for voltage configuration, applying over 5V voltage will cause breakage.
*2: For motor options MA and PA, the driver is included in the set. For motor option UA, the amp is included in the set. With motor option MA, only cable option M is selectable. With motor option PA, only cable option P is selectable. With motor option UA, only cable option U is selectable. In all three cases, cable option N (no cable) is not selectable.
*3: The value is for C Type of Motor.
*4:Accuracy specifications are for single axis (horizontal orientation) configuration.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XYZMSG615-LB24-E-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Motor, Motor Characteristics | Resolution (µm) | Table Length (mm) | Table Width (mm) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Stroke (Z Distance) (mm) | Maximum Velocity (mm/sec) | Moment Rigidity (Pitching) ("/N·cm) | Moment Rigidity (Yawing) ("/N·cm) | Moment Rigidity (Rolling) ("/N·cm) | Sensors | Sensor | Cable Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 4,312.62 | 1 Piece(s) | 10 Day(s) or more | 10 | 5-Phase Stepping Motor - High Resolution | 1μm | 60 | 60 | 15 | 15 | 15 | 12.5 | 0.08 | 0.07 | 0.03 | Limit + Home + Near Home | LB24 | No cable (sold separately) |
Loading...
■Motor/Cable Application Table
Motor | Cable |
C,F,G | N (Not Provided) |
MA | M |
PA | P |
UA | U |
For the cable for C, F or G, see MSCB_on P.1-2014-3
■Max. speed
Motor | (mm/sec) | Motor | (mm/sec) |
C | 10 | MA | 15 |
F | 25 | PA | 35 |
G | 20 | UA | 50 |
Note that the speed and positioning time will vary depending on the usage conditions.
The values shown here are MISUMI’s reference values. Operation at these values is not guaranteed.
Feed Screw | Ball Screw Ø6, Lead 1 |
Guide | Linear Ball Guide |
Resolution*1 | 2μm/Pulse(Full) 1μm/Pulse(Half) |
Positioning Repeatability | Within ±0.5μm |
Load Capacity*2 | 49N |
Lost Motion | 1μm or less |
Backlash | 0.5μm or less |
Parallelism | 15μm or less |
*1 Stage travel per one pulse.
Accuracy specifications are for single axis (horizontal orientation) configuration.
Type | XYZ-Axis Stage | Material | SUS440C | Guide | Linear Ball Guide |
---|---|---|---|---|---|
Table Feeding Method | Ball Screw | Z-Axis Stage Surface | Vertical | Surface Treatment | Electroless Nickel Plating |
Through Hole (Table Center Hole) | Not Provided | Allowable Load (Range)(N) | 30.1 to 50 | Allowable Load(N) | 49 |
Positioning Accuracy(µm) | 6 | Table Straightness(µm) | 1 |
Please check the type/dimensions/specifications of the part XYZMSG615-LB24-E-N in the [Motorized] XYZ-Axis - Linear Ball series.
Part Number |
---|
XYZMSG413-LA24-MA-M |
XYZMSG413-LA24-PA-P |
XYZMSG413-LA5-C-N |
XYZMSG615-LB24-MA-M |
XYZMSG615-LB24-PA-P |
XYZMSG615-LB5-C-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Motor, Motor Characteristics | Resolution (µm) | Table Length (mm) | Table Width (mm) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Stroke (Z Distance) (mm) | Maximum Velocity (mm/sec) | Moment Rigidity (Pitching) ("/N·cm) | Moment Rigidity (Yawing) ("/N·cm) | Moment Rigidity (Rolling) ("/N·cm) | Sensors | Sensor | Cable Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 8,827.41 | 1 Piece(s) | 10 Day(s) or more | 10 | 5-Phase Stepping Motor with Brake | 2μm | 40 | 40 | 13 | 13 | 13 | 10 | 0.22 | 0.17 | 0.12 | Limit + Home + Near Home | LA24 | For motor with brake (included) | ||
SGD 7,715.56 | 1 Piece(s) | 10 Day(s) or more | 10 | α-Step Motor | 1μm | 40 | 40 | 13 | 13 | 13 | 17.5 | 0.22 | 0.17 | 0.12 | Limit + Home | LA24 | For α- Step (included) | ||
SGD 4,026.25 | 1 Piece(s) | 10 Day(s) or more | 10 | 5-Phase Stepping Motor | 2μm | 40 | 40 | 13 | 13 | 13 | 10 | 0.22 | 0.17 | 0.12 | Limit + Home + Near Home | LA5 | No cable (sold separately) | ||
SGD 9,063.25 | 1 Piece(s) | 10 Day(s) or more | 10 | 5-Phase Stepping Motor with Brake | 2μm | 60 | 60 | 15 | 15 | 15 | 10 | 0.08 | 0.07 | 0.03 | Limit + Home + Near Home | LB24 | For motor with brake (included) | ||
SGD 7,951.41 | 1 Piece(s) | 10 Day(s) or more | 10 | α-Step Motor | 1μm | 60 | 60 | 15 | 15 | 15 | 17.5 | 0.08 | 0.07 | 0.03 | Limit + Home | LB24 | For α- Step (included) | ||
SGD 4,262.09 | 1 Piece(s) | 10 Day(s) or more | 10 | 5-Phase Stepping Motor | 2μm | 60 | 60 | 15 | 15 | 15 | 10 | 0.08 | 0.07 | 0.03 | Limit + Home + Near Home | LB5 | No cable (sold separately) |
How can we improve?
How can we improve?