(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Motorized] XYZ-Axis - Linear Ball (Part Numbers)

[Motorized] XYZ-Axis - Linear Ball

Click this image to zoom it.

Move the mouse over the image to zoom

Integrated Linear Ball Slide Guides with High Precision and Rigidity.

(i)Caution

  • Please confirm the suitable power supply for each motor option.
    5-Phase Stepping Motor with Brake (MA) works with single-phase AC100-120V.
    α-Step Motor (PA) works with DC24V.
    AC Servo Motor (U) works with single-phase or three-phase AC200-230V.
  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
[Motorized] XYZ-Axis - Linear Ball:Related Image
[ ! ]The drawings are for the R (right) Cover Position Type.

[ M ] Material: SUS440C Equivalent
[ S ] Surface Treatment: Electroless Nickel Plating
[ A ] Accessory XYZMSG 413, 513: SCB3-8 (4pcs.)
[ A ] Accessory XYZMSG 615, 715: SCB4-8 (4pcs.)

Specifications

Part NumberSensorMotorCable
XYZMSG413LA5CN

 

Part NumberSensorMotorCableMechanical StandardsAccuracy Standards
TypeNo.Cover
Position
LogicVoltage
(V)
Stage Surface
(mm)
Travel Distance
(mm)
Weight*3
(kg)
Unidirectional Positioning
Accuracy
PitchingYawing
XYZMSG413
(Standard)
R
(Reversed)
A
(All N.C.)
B
(All N.O.)
C
(Limit Switches
are N.C;
Home Sensor is
N.O.)
51
24
1
C(Standard)
D(High Torque))
E(High Resolution)
MA2
(With Electromagnetic Brake)
PA2
(α- Step)
UA2
(Servo Motor)
N
(Cable not included (separately sold))
M2
(For Motor with Electromagnetic Brake)
P2
(For α- Step)
U2
(For Servo Motor)
For combination of motors and cables, see the table below.
40×40130.66μm or less15'' or less10'' or less
51350×500.8
61560×60150.9
71570×701.2

*1:24VDC sensors cannot be operated from the MSCTL102/112controller. When selecting 5V for voltage configuration, applying over 5V voltage will cause breakage.
*2: For motor options MA and PA, the driver is included in the set. For motor option UA, the amp is included in the set. With motor option MA, only cable option M is selectable. With motor option PA, only cable option P is selectable. With motor option UA, only cable option U is selectable. In all three cases, cable option N (no cable) is not selectable.
*3: The value is for C Type of Motor.
*4:Accuracy specifications are for single axis (horizontal orientation) configuration.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYZMSG615-RA24-C-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMotor, Motor Characteristics Resolution
(µm)
Table Length
(mm)
Table Width
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Maximum Velocity
(mm/sec)
Moment Rigidity (Pitching)
("/N·cm)
Moment Rigidity (Yawing)
("/N·cm)
Moment Rigidity (Rolling)
("/N·cm)
Sensors Sensor Cable Options

SGD 4,262.09

1 Piece(s) 10 Day(s) or more 105-Phase Stepping Motor2μm6060151515100.080.070.03Limit + Home + Near HomeRA24No cable (sold separately)

Loading...

  1. 1

More Information

■Motor/Cable Application Table

MotorCable
C,F,GN (Not Provided)
MAM
PAP
UAU

For the cable for C, F or G, see MSCB_on P.1-2014-3 
 
■Max. speed

Motor(mm/sec)Motor(mm/sec)
C10MA15
F25PA35
G20UA50

Note that the speed and positioning time will vary depending on the usage conditions.
The values shown here are MISUMI’s reference values. Operation at these values is not guaranteed.

Feed ScrewBall Screw Ø6, Lead 1
GuideLinear Ball Guide
Resolution*12μm/Pulse(Full)
1μm/Pulse(Half)
Positioning
Repeatability
Within ±0.5μm
Load Capacity*249N
Lost Motion1μm or less
Backlash0.5μm or less
Parallelism15μm or less

*1 Stage travel per one pulse.
Accuracy specifications are for single axis (horizontal orientation) configuration.

[Motorized] XYZ-Axis - Linear Ball:Related Image

 

Basic Information

Type XYZ-Axis Stage Material SUS440C Guide Linear Ball Guide
Table Feeding Method Ball Screw Z-Axis Stage Surface Vertical Surface Treatment Electroless Nickel Plating
Through Hole (Table Center Hole) Not Provided Allowable Load (Range)(N) 30.1 to 50 Allowable Load(N) 49
Positioning Accuracy(µm) 6 Table Straightness(µm) 1

Please check the type/dimensions/specifications of the part XYZMSG615-RA24-C-N in the [Motorized] XYZ-Axis - Linear Ball series.

Similar Part Numbers

Part Number
XYZMSG413-LA24-MA-M
XYZMSG413-LA24-PA-P
XYZMSG413-LA5-C-N
XYZMSG615-RA24-D-N
XYZMSG615-RA24-E-N
XYZMSG615-RA24-MA-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMotor, Motor Characteristics Resolution
(µm)
Table Length
(mm)
Table Width
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Maximum Velocity
(mm/sec)
Moment Rigidity (Pitching)
("/N·cm)
Moment Rigidity (Yawing)
("/N·cm)
Moment Rigidity (Rolling)
("/N·cm)
Sensors Sensor Cable Options

SGD 8,827.41

1 Piece(s) 10 Day(s) or more 105-Phase Stepping Motor with Brake2μm4040131313100.220.170.12Limit + Home + Near HomeLA24For motor with brake (included)

SGD 7,715.56

1 Piece(s) 10 Day(s) or more 10α-Step Motor1μm404013131317.50.220.170.12Limit + HomeLA24For α- Step (included)

SGD 4,026.25

1 Piece(s) 10 Day(s) or more 105-Phase Stepping Motor2μm4040131313100.220.170.12Limit + Home + Near HomeLA5No cable (sold separately)

SGD 4,413.71

1 Piece(s) 10 Day(s) or more 105-Phase Stepping Motor - High Torque2μm6060151515150.080.070.03Limit + Home + Near HomeRA24No cable (sold separately)

SGD 4,312.62

1 Piece(s) 10 Day(s) or more 105-Phase Stepping Motor - High Resolution1μm606015151512.50.080.070.03Limit + Home + Near HomeRA24No cable (sold separately)

SGD 9,063.25

1 Piece(s) 10 Day(s) or more 105-Phase Stepping Motor with Brake2μm6060151515100.080.070.03Limit + Home + Near HomeRA24For motor with brake (included)

Tech Support