(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster Light/Medium Duty CHAM□-S CSHAM□-S (Part Numbers)

Caster Light/Medium Duty CHAM□-S CSHAM□-S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Caster Light/Medium Duty CHAM□-S CSHAM□-S
  • Caster Light/Medium Duty CHAM□-S CSHAM□-S
  • Caster Light/Medium Duty CHAM□-S CSHAM□-S
  • Volume Discount

Casters - Medium Load
These casters are suitable for medium load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed/ Swivel and Swivel With Stopper
- Mounting Height Minimum / Maximum (mm.) : 70 and 190
- Allowable Load Minimum / Maximum (daN) : 50 and 160
- Wheel Diameter Minimum / Maximum (mm.) : 50 and 150
- Wheel Width Minimum / Maximum (mm.) : 25 and 40
- Material:
Wheel - Synthetic Rubber (Black), Urethane (Brown and Grey) and Nylon (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Part Number

Configured Part Number is shown.

CHAMS-S50-U

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHAMS-S50-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 12.40

1 Piece(s)Available 4 Day(s) or more 10Swivel Type7035.01~80.00Rotation Stopper60[Urethane] Urethane (General)554270585025

Loading...

  1. 1

Basic Information

Wheel Characteristics Not Provided Fitting Material Steel Load Category Light/Medium Load
Bearing in Wheel Not Provided

Please check the type/dimensions/specifications of the part CHAMS-S50-U in the Caster Light/Medium Duty CHAM□-S CSHAM□-S series.

Similar Part Numbers

Part Number
CHAMJ-S125-N
CHAMJ-S125-R
CHAMJ-S125-U
CHAMS-S65-N
CHAMS-S65-R
CHAMS-S65-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 30.30

1 Piece(s)Available 4 Day(s) or more 10Swivel Type168140.01~220.00Not Provided150[Nylon] Nylon (General)808010210212540

SGD 33.80

1 Piece(s)Available 4 Day(s) or more 10Swivel Type168140.01~220.00Not Provided150[Synthetic Rubber] Synthetic Rubber (General)808010210212538

SGD 39.25

1 Piece(s)Available 4 Day(s) or more 10Swivel Type16880.01~140.00Not Provided130[Urethane] Urethane (General)808010210212540

SGD 9.30

1 Piece(s)Available 4 Day(s) or more 10Swivel Type8535.01~80.00Rotation Stopper70[Nylon] Nylon (General)554270586525

SGD 9.30

1 Piece(s)Available 4 Day(s) or more 10Swivel Type8535.01~80.00Rotation Stopper50[Synthetic Rubber] Synthetic Rubber (General)554270586525

SGD 13.20

1 Piece(s)Available 4 Day(s) or more 10Swivel Type8535.01~80.00Rotation Stopper60[Urethane] Urethane (General)554270586525

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)