(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Casters Electrically Conductive - Steel Type (Part Numbers)

Casters Electrically Conductive - Steel Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters Electrically Conductive - Steel Type
  • Casters Electrically Conductive - Steel Type
  • On Sale Till 31/03/2025
  • Volume Discount

Casters Electrically Conductive - Steel Type
These casters, which come with an anti-static wheel, are commonly used in electronic industrial. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 65, 85, 93, 122, 132 ,168 and 190
- Allowable Load Minimum / Maximum (daN) : 30 and 180
- Wheel Diameter (mm.) : 50, 65, 75, 100, 125 and 150
- Wheel Width (mm.) : 20, 25, 26, 29, 32 and 40
- Material:
Wheel - Electrically Conductive Rubber (Black), Rubber (Black), Urethane (Gray) and Nylon (White)
Body - SPHC or SUS304
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Part Number

Configured Part Number is shown.

CRKDG75

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CRKDG75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

SGD 10.28

1 Piece(s)Available 4 Day(s) or more 10Fixed Type93[Antistatic] Electrical Conductivity35.01~80.00Not Provided60[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel552870477525Light LoadNot Provided

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CRKDG75 in the Casters Electrically Conductive - Steel Type series.

Similar Part Numbers

Part Number
CRJDG75
CRKDG100
CRKDG50
CRSDG100
CRSDG50
CRSDG65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

SGD 12.63

1 Piece(s)Available Same day 10Swivel Type93[Antistatic] Electrical Conductivity35.01~80.00Not Provided60[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel554270587525Light LoadNot Provided

SGD 17.52

1 Piece(s)Available 4 Day(s) or more 10Fixed Type122[Antistatic] Electrical Conductivity35.01~80.00Not Provided50[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel82401005810025Light LoadNot Provided

SGD 5.90

1 Piece(s)Available 4 Day(s) or more 10Fixed Type65[Antistatic] Electrical Conductivity~35.00Not Provided30[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel562870425020Light LoadNot Provided

SGD 20.90

1 Piece(s) Same day 10Swivel Type122[Antistatic] Electrical Conductivity35.01~80.00Rotation Stopper50[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel82401005810025Light LoadNot Provided

SGD 7.75

1 Piece(s)Available Same day 10Swivel Type65[Antistatic] Electrical Conductivity~35.00Rotation Stopper30[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel562870425020Light LoadNot Provided

SGD 12.80

1 Piece(s)Available Same day 10Swivel Type85[Antistatic] Electrical Conductivity35.01~80.00Rotation Stopper50[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel554270586525Light LoadNot Provided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)