(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Casters/Super Heavy Load/Low Profile and Lightweight (Part Numbers)

Casters/Super Heavy Load/Low Profile and Lightweight

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters/Super Heavy Load/Low Profile and Lightweight
  • Casters/Super Heavy Load/Low Profile and Lightweight
  • Volume Discount

[Features]·This caster has an even lower floor and weight reduction compared to conventional products.



Part NumberBodyWheelSealBearings
TypeD[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ M ]MaterialSwivelingWheel
CGZJ50SPHC
Specialty Steel
Trivalent ChromatePhenol (Black)
MC Nylon (Blue)
Conductive MC Nylon (Black)
NoneIncorporatedIncorporated
65
75

Specifications

Part Number
CKZJ65-P

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CGZJ75-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 140.16

1 Piece(s)Available 4 Day(s) or more 1099485.01~750.00500[Nylon] MC NylonNot Provided78781001007548

Loading...

  1. 1

More Information


 

Basic Information

Caster Type Swivel Type Properties Low Profile Stopper (Detail) Not Provided
Fitting Material Steel Load Category Ultra Heavy Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CGZJ75-N in the Casters/Super Heavy Load/Low Profile and Lightweight series.

Similar Part Numbers

Part Number
CGZJ50-N
CGZJ50-P
CGZJ65-D
CGZJ65-N
CGZJ65-P
CGZJ75-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 73.78

1 Piece(s)Available 4 Day(s) or more 1074220.01~320.00300[Nylon] MC NylonNot Provided646484845038

SGD 66.54

1 Piece(s)Available Same day 1074220.01~320.00300[Phenol] PhenolNot Provided646484845038

SGD 177.72

1 Piece(s)Available 4 Day(s) or more 1089320.01~485.00400[Nylon] Electrically Conductive MC NylonAntistatic78781001006548

SGD 112.53

1 Piece(s)Available 4 Day(s) or more 1089320.01~485.00400[Nylon] MC NylonNot Provided78781001006548

SGD 105.97

1 Piece(s)Available 4 Day(s) or more 1089320.01~485.00400[Phenol] PhenolNot Provided78781001006548

SGD 132.75

1 Piece(s)Available 4 Day(s) or more 1099485.01~750.00500[Phenol] PhenolNot Provided78781001007548

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)