(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Locating Pins - Large Flat Head (Threaded) (Part Numbers)

Locating Pins - Large Flat Head (Threaded)
  • Volume Discount

- Locating Pins - Large Flat Head (Threaded) from MISUMI.
- Large Flat Head, Press Fit + Lock Nut Type. Improved maintainability compared to Press Fit Type.
- Polished, Centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The tightening torque (ref. value) for hardened products is strength class 8.8. Not applicable when using locking materials or lock washers.
- Provided 4 options of alteration, Sphere tip (RC), C Chamfered size (CN), Hex Socket Machining (RAC) or Wrench Hole Machining (LAC)

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SJPFNB3-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

SGD 8.76

1 Piece(s)Available 3 Day(s) 10Not ProvidedNot Provided[Stainless Steel] SUS304 Equivalent53234.5P Selectable-

Loading...

  1. 1

Basic Information

Basic Shape Large Head Insertion Guide Tip Shape Round Insertion Guide Tip Type Flat
Insertion Guide Specifications Not Provided Mounting Side Shape Threaded Locating Side O.D. Tolerance h6
Mounting Side Tolerance g6

Please check the type/dimensions/specifications of the part SJPFNB3-5 in the Locating Pins - Large Flat Head (Threaded) series.

Similar Part Numbers

Part Number
CJPFNB4-5
CJPFNB4-6
CJPFNB4-8
SJPFNB3-6
SJPFNB4-5
SJPFNB4-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

SGD 20.21

1 Piece(s)Available 3 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless54246P Selectable-

SGD 20.21

1 Piece(s)Available 3 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless64246P Selectable-

SGD 20.21

1 Piece(s)Available 3 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless84246P Selectable-

SGD 8.76

1 Piece(s)Available 3 Day(s) 10Not ProvidedNot Provided[Stainless Steel] SUS304 Equivalent63234.5P Selectable-

SGD 9.09

1 Piece(s)Available 3 Day(s) 10Not ProvidedNot Provided[Stainless Steel] SUS304 Equivalent54246P Selectable-

SGD 9.09

1 Piece(s)Available 3 Day(s) 10Not ProvidedNot Provided[Stainless Steel] SUS304 Equivalent64246P Selectable-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)