(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster With Leveling Mount, Heavy Duty Integrated Type (Part Numbers)

Caster With Leveling Mount, Heavy Duty Integrated Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Caster With Leveling Mount, Heavy Duty Integrated Type
These casters, which come with leveling mount, are suitable for heavy duty applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Swivel With Leveling Mounts
- Mounting Height (mm.) : 92 and 106
- Allowable Load (daN) : 300 and 400
- Wheel Diameter (mm.) : 65 and 75
- Material:
Wheel - Reinforced Plastic, Electrically Conductive MC Nylon or MC Nylon
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 
TypeBodyWheelAdjusterBearings
(Caster)
[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material
CGANSPCTrivalent ChromateSpecial Reinforced PlasticBody: SS400
Rubber: Neoprene Rubber
Incorporated
MC Nylon
* Conductive MC Nylon

Specifications

Part Number-Wheel Material
CMAS65
CGAN75
-
-
F
P

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CGAN65-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Load Category Bearing in Wheel

SGD 90.30

1 Piece(s)Available Same day 1092-220.01~320.00300[Nylon] MC NylonNot Provided-7171909065[Heavy Load] Heavy LoadProvided

Loading...

  1. 1
 

Basic Information

Caster Type With Leveling Mounts Stopper (Detail) Not Provided Fitting Material Steel

Please check the type/dimensions/specifications of the part CGAN65-M in the Caster With Leveling Mount, Heavy Duty Integrated Type series.

Similar Part Numbers

Part Number
CGAN65-D
CGAN65-P
CGAN75-F
CGAN75-M
CGAN75-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Load Category Bearing in Wheel

SGD 140.16

1 Piece(s)Available Same day 1092[Antistatic] Electrical Conductivity220.01~320.00300[Nylon] Electrically Conductive MC NylonAntistatic-7171909065[Heavy Load] Heavy LoadProvided

SGD 74.80

1 Piece(s)Available Same day 1092-220.01~320.00300[Engineering Plastics] Reinforced PlasticNot Provided-7171909065[Heavy Load] Heavy LoadProvided

SGD 65.40

1 Piece(s) 4 Day(s) or more -106-320.01~485.00-[Phenol] PhenolHeat ResistanceRound Hole-----[Heavy Load] Medium, Heavy LoadYes

SGD 101.07

1 Piece(s)Available Same day 10106-320.01~485.00400[Nylon] MC NylonNot Provided-7171909075[Heavy Load] Heavy LoadProvided

SGD 76.31

1 Piece(s)Available Same day 10106-320.01~485.00400[Engineering Plastics] Reinforced PlasticNot Provided-7171909075[Heavy Load] Heavy LoadProvided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)