(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adjustment Pads/Nonslip Type (Part Numbers)

Adjustment Pads/Nonslip Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Adjustment Pads/Nonslip Type
  • Adjustment Pads/Nonslip Type
  • On Sale Till 31/03/2025
  • Volume Discount

- Leveling Mount Non- Slip Type
- Part number for series including of is FJGN, FJGM, FJGNS and FJGMS.
- Body Material: SS400 Steel and SUS304 Stainless steel.
- Body Surface Treatment: Trivalent Chromate and Electrolytic Polishing.
- Rubber Material: Elastomer, Neoprene, Non-Migration Chloroprene Rubber, Electrically Conductive Rubber, PVC (Dark Blue).
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 50, 75, 100, 125, 130, 150 and 180 mm.
- Screw shaft turns independently of the base and tilts slightly.

Part Number

Configured Part Number is shown.

FJGMS8-100-R

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJGMS8-100-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties

SGD 12.46

1 Piece(s)Available Same day 10[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Neoprene Rubber] Neoprene Rubber (Black)453.9100158Standard

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Adjusting Bolt Shape Type Rubber Foot Type Height Adjusting Handle Not Provided
Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part FJGMS8-100-R in the Adjustment Pads/Nonslip Type series.

Similar Part Numbers

Part Number
FJGM10-75-C
FJGM10-75-D
FJGM10-75-R
FJGMS8-50-C
FJGMS8-50-D
FJGMS8-50-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties

SGD 6.91

1 Piece(s)Available 4 Day(s) or more 10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)454.3751510Standard

SGD 7.25

1 Piece(s)Available 4 Day(s) or more -[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate[Synthetic Rubber] Electrically Conductive Rubber (Black)454.3751510Standard

SGD 9.94

1 Piece(s)Available 4 Day(s) or more 10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate[Neoprene Rubber] Neoprene Rubber (Black)454.3751510Standard

SGD 11.62

1 Piece(s)Available Same day 10[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)453.950158Standard

SGD 11.79

1 Piece(s)Available Same day -[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Synthetic Rubber] Electrically Conductive Rubber (Black)453.950158Electrical Conductivity

SGD 11.29

1 Piece(s)Available 4 Day(s) or more 10[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Neoprene Rubber] Neoprene Rubber (Black)453.950158Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)