(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster, Light Duty (Part Numbers)

Caster, Light Duty

Click this image to zoom it.

Move the mouse over the image to zoom

  • Caster, Light Duty
  • Caster, Light Duty
  • Caster, Light Duty
  • Volume Discount

Caster, Light Duty
The light duty caster is suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed, Swivel, Swivel with stopper
- Mounting Height (mm.) : 35, 42, 50, 65, 80 and 90
- Allowable Load Minimum / Maximum (daN) : 8 and 70
- Wheel Diameter (mm.) : 25, 32, 38, 50, 65 and 75
- Wheel Width (mm.) : 12, 14, 17, 20, 25 and 26
- Material:
Wheel - Synthetic Rubber (Black) / Nylon (White) / Urethane (Brown) / FC250 (Gray)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on



BodyWheelBearings
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)SwivelingWheel
SPHCTrivalent ChromateSynthetic Rubber (Black) / Nylon (White) / Urethane (Brown) / FC250 (Gray)IncorporatedNone

Specifications

Part Number-Wheel Material
CLGJ38-R
BodyPart NumberWheel MaterialHACF1F2dBrEtAllowable Load (N)Mass (g)
TypeTypeDRubberNylonUrethaneCastingRubberNylonUrethaneCasting
Swivel
Type
CLGJ25R(Rubber)
N(Nylon)
U(Urethane)
G(Casting)
35353028234.2122181.68010010012035304053
3242383230241427101.612018018020050405068
3850463836285.31732121.6200280280300807580116
5065594746356.52042162300380380400140110119213
6580705855428.82553192.3400550550600245180195450
75902658500650650700290195215555
Fixed
Type
CLGK2535361829-4.212--1.68010010012025233147
324220141.612018018020038304058
3850462536155.3171.6200280280300634852106
5065584045256.520230038038040013095110220
6580704755288.8252.3400550550600240175190395
759026500650650700290195215530
Swivel +
Stopper
Type
CLGS5065594746356.52044162300380380500165135145420
6580705855428.82558192.3400550550600280215230485
75902658500650650700325230250590

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLGJ32-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel

SGD 2.84

1 Piece(s)Available 4 Day(s) or more 10Swivel Type42~35.00Not Provided18[Urethane] Urethane (General)-302438323214Not Provided

Loading...

  1. 1
 

Basic Information

Wheel Characteristics Not Provided Fitting Material Steel Load Category Light Load

Please check the type/dimensions/specifications of the part CLGJ32-U in the Caster, Light Duty series.

Similar Part Numbers

Part Number
CLGJ32-G
CLGJ32-N
CLGJ32-R
CLGJ38-G
CLGJ38-N
CLGJ38-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel

SGD 3.54

1 Piece(s)Available 4 Day(s) or more 10Swivel Type42~35.00Not Provided20[Steel] Cast-302438323214Not Provided

SGD 2.15

1 Piece(s)Available Same day 10Swivel Type42~35.00Not Provided18[Nylon] Nylon (General)-302438323214Not Provided

SGD 2.43

1 Piece(s)Available 4 Day(s) or more 10Swivel Type42~35.00Not Provided12[Synthetic Rubber] Synthetic Rubber (General)-302438323214Not Provided

SGD 5.55

1 Piece(s)Available Same day 10Swivel Type50~35.00Not Provided30[Steel] Cast-362846383817Not Provided

SGD 3.37

1 Piece(s)Available Same day 10Swivel Type50~35.00Not Provided28[Nylon] Nylon (General)-362846383817Not Provided

SGD 3.77

1 Piece(s)Available Same day 10Swivel Type50~35.00Not Provided20[Synthetic Rubber] Synthetic Rubber (General)-362846383817Not Provided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)