(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster, Heavy Duty (Part Numbers)

Caster, Heavy Duty

Click this image to zoom it.

Move the mouse over the image to zoom

  • Caster, Heavy Duty
  • Caster, Heavy Duty
  • Caster, Heavy Duty
  • Volume Discount

Caster, Heavy Duty
These heavy duty casters are suitable for equipment and machinery. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed, Swivel, Swivel with stopper
- Mounting Height (mm.) : 68, 79, 92 and 106
- Allowable Load (daN) : 200, 210, 300, 350, 400 and 600
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28, 38 and 45
- Material:
Wheel - Reinforced Nylon and Phenol
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSHN65A-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

SGD 18.20

1 Piece(s)Available Same day 10Swivel Type92220.01~320.00Not Provided300[Nylon] Reinforced Nylon-717190906538[Heavy Load] Heavy LoadProvided

Loading...

  1. 1

Example of use

Basic Information

Wheel Characteristics Not Provided Fitting Material Steel

Please check the type/dimensions/specifications of the part CSHN65A-N in the Caster, Heavy Duty series.

Similar Part Numbers

Part Number
CSHK65A-P
CSHK75-N
CSHN50-N
CSHN75-N
CSHN75A-N
CSHNS50A-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

SGD 31.51

1 Piece(s) 4 Day(s) or more -Fixed Type-140.01~220.00Not Provided210[Phenol] PhenolRound Hole--111---[Heavy Load] Medium, Heavy LoadYes

SGD 26.11

1 Piece(s)Available Same day 10Fixed Type106485.01~750.00Not Provided600[Nylon] Reinforced Nylon-80801041197545[Heavy Load] Heavy LoadProvided

SGD 25.95

1 Piece(s)Available Same day 10Swivel Type79320.01~485.00Not Provided350[Nylon] Reinforced Nylon-717190905038[Heavy Load] Heavy LoadProvided

SGD 41.11

1 Piece(s)Available Same day 10Swivel Type106485.01~750.00Not Provided600[Nylon] Reinforced Nylon-80801001007545[Heavy Load] Heavy LoadProvided

SGD 20.88

1 Piece(s)Available 4 Day(s) or more 10Swivel Type106320.01~485.00Not Provided400[Nylon] Reinforced Nylon-717190907538[Heavy Load] Heavy LoadProvided

SGD 16.51

1 Piece(s)Available Same day 10Swivel Type68140.01~220.00Rotation Stopper200[Nylon] Reinforced Nylon-543670545028[Heavy Load] Heavy LoadNot Provided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)