(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Casters - Medium Load (CMG) (Part Numbers)

Casters - Medium Load (CMG)

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025
  • Volume Discount

Casters - Medium Load
These general-purpose casters can be used for medium-sized class platform trucks. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed/ Swivel and Swivel With Stopper
- Mounting Height (mm.) : 100, 144, 177, 198 and 250
- Allowable Load Minimum / Maximum (daN) : 80 and 370
- Wheel Diameter (mm.) : 75, 100, 130, 150 and 200
- Wheel Width Minimum / Maximum (mm.) : 32 and 45
- Material:
Wheel - Synthetic Rubber (Black), Non-Carbon Antistatic Urethane(Yellow), Antistatic Rubber (Orange), Urethane and Monomer Casting Nylon(Blue)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Part Number

Configured Part Number is shown.

CMGJ75-K

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMGJ75-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Mounting Direction

SGD 56.77

1 Piece(s)Available 4 Day(s) or more 10Swivel Type10080.01~140.00Not Provided120[Urethane] Non-Carbon Antistatic UrethaneAntistatic636381817532-

Loading...

  1. 1

Basic Information

Fitting Material Steel Load Category Medium Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CMGJ75-K in the Casters - Medium Load (CMG) series.

Similar Part Numbers

Part Number
CMGJ100-T
CMGJ100-U
CMGJ130-K
CMGJ75-N
CMGJ75-R
CMGJ75-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Mounting Direction

SGD 38.58

1 Piece(s)Available 4 Day(s) or more 10Swivel Type14480.01~140.00Not Provided120[Synthetic Rubber] Antistatic RubberAntistatic7370959510032-

SGD 26.62

1 Piece(s)Available Same day 10Swivel Type144140.01~220.00Not Provided170[Urethane] Urethane (General)Not Provided7370959510032-

SGD 109.67

1 Piece(s)Available 4 Day(s) or more 10Swivel Type177220.01~320.00Not Provided260[Urethane] Non-Carbon Antistatic UrethaneAntistatic827910510513038-

SGD 30.16

1 Piece(s)Available Same day 10Swivel Type10080.01~140.00Not Provided120[Nylon] Monomer Casting NylonNot Provided636381817532-

SGD 11.46

1 Piece(s)Available Same day 10Swivel Type10035.01~80.00Not Provided80[Synthetic Rubber] Synthetic Rubber (General)Not Provided636381817532-

SGD 27.63

1 Piece(s)Available Same day 10Swivel Type10035.01~80.00Not Provided80[Synthetic Rubber] Antistatic RubberAntistatic636381817532-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)