(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive (Part Numbers)

Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive
  • Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive
  • Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive
  • Volume Discount

- Stainless Steel Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive from MISUMI.
- The ball rollers are available in four types: BCHA (Stainless steel Ball), BCHAJ (Polyacetal Ball), BCHJJ (Polyacetal), and BCHJP (PEEK).
- For the BCHA / BCHAJ series, it is recommended to use H7 tolerance for the mounting holes.
- For the BCHJJ / BCHJP series, adhesive attaching is recommended for mounting.
- The BCHJJ type ball rollers are not suitable for high-speed transfer.
- The BCHJJ and BCHJP series have water drain holes.

Part Number

Configured Part Number is shown.

BCHJP9

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCHJP9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Load Capacity Range
(N)
Load Capacity
(N)
Body Material Main Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Shaft Dia. D1
(Ø)

SGD 11.84

1 Piece(s)Available 6 Day(s) or more 10[Cylindrical] Insertion, Adhesive1.0~10.05[Plastic] PEEK[Plastic] PEEK116.359

Loading...

  1. 1

Basic Information

Type Standard

Please check the type/dimensions/specifications of the part BCHJP9 in the Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive series.

Similar Part Numbers

Part Number
BCHA11
BCHA15
BCHA18
BCHA24
BCHA30
BCHA7.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Load Capacity Range
(N)
Load Capacity
(N)
Body Material Main Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Shaft Dia. D1
(Ø)

SGD 13.28

1 Piece(s)Available Same day 10[Cylindrical] Press-Fit20.1~50.041[Stainless Steel] SUS304[Stainless Steel] SUS440C135.5611

SGD 13.77

1 Piece(s)Available Same day 10[Cylindrical] Press-Fit50.1~100.055[Stainless Steel] SUS304[Stainless Steel] SUS440C178.7315

SGD 14.72

1 Piece(s)Available Same day 10[Cylindrical] Press-Fit50.1~100.062[Stainless Steel] SUS304[Stainless Steel] SUS440C2010.3218

SGD 18.25

1 Piece(s)Available Same day 10[Cylindrical] Press-Fit100.1~500.0343[Stainless Steel] SUS304[Stainless Steel] SUS440C2615.8724

SGD 23.69

1 Piece(s)Available Same day 10[Cylindrical] Press-Fit100.1~500.0412[Stainless Steel] SUS304[Stainless Steel] SUS440C3219.0530

SGD 13.28

1 Piece(s)Available Same day 10[Cylindrical] Press-Fit10.1~20.012[Stainless Steel] SUS304[Stainless Steel] SUS440C947.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)