(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Probes Assemblies-Spring Built-In Type (Part Numbers)

Contact Probes Assemblies-Spring Built-In Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Since the spring is inside, there is no interference with the surroundings and it is difficult for dust to enter.



■FNPS22
No.Parts[ M ]Material[ S ]Surface Treatment
(A)HeadBrassElectroless Nickel Plating
(B)PlungerSWRHNickel Plating
(C)BearingsBrassElectroless Nickel Plating
(D)CollarsSUS-
(E)SpringSWPGold Plating
(F)SleevesGerman SilverElectroless Nickel Plating
■FNPS35
No.Parts[ M ]Material[ S ]Surface Treatment
(A)HeadBrassElectroless Nickel Plating
(B)PlungerSK4Electroless Nickel Plating
(C)BearingsBrassElectroless Nickel Plating
(D)CollarsBrassElectroless Nickel Plating
(E)SpringSUS-
(F)SleevesBrassElectroless Nickel Plating

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FNPS35-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Plunger Material Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 11.12

1 Piece(s)Available Same day 104.0[Waffle] Waffle A[Carbon Steel] SK433.01~[Copper Alloy] Brass3.23.566200

Loading...

  1. 1
 

Basic Information

Type Contact Probes Assembly Full Stroke (Range)(mm) 7~9.5 Full Stroke(mm) 8
2/3 Stroke Spring Pressure (Range)(gf) 150.1~200 Plunger Surface Treatment Electroless Nickel Plating Plunger Length L1 (Range)(mm) 12.1~15
Integrated Probe Type Spring Built-In Barrel, Receptacle Length L2 (Range)(mm) 20.1~25 Properties Standard
Initial Spring Pressure (Range)(gf) 50.1~100 Allowable Current(A) 3 Resistance(mΩ) 80
Plunger Length(mm) 15.0 Barrel, Receptacle Length(mm) 22.0

Please check the type/dimensions/specifications of the part FNPS35-A in the Contact Probes Assemblies-Spring Built-In Type series.

Similar Part Numbers

Part Number
FNPS22-C
FNPS22-H
FNPS22-TH
FNPS35-B
FNPS35-C
FNPS35-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Plunger Material Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 7.08

1 Piece(s)Available 5 Day(s) or more 103.0[Needle] Needle C[Carbon Steel] SWRH12.01~3[Copper Alloy] German Silver22.251180

SGD 7.08

1 Piece(s)Available 5 Day(s) or more 103.0[Straight Crown] Straight Crown H[Carbon Steel] SWRH12.01~3[Copper Alloy] German Silver22.251180

SGD 7.08

1 Piece(s)Available 5 Day(s) or more 103.0[Three-Needle] Three-Needle TH[Carbon Steel] SWRH1.72.01~3[Copper Alloy] German Silver22.251180

SGD 11.12

1 Piece(s)Available Same day 104.0[Sphere Shape (SR)] Sphere (SR) B[Carbon Steel] SK433.01~[Copper Alloy] Brass3.23.566200

SGD 11.12

1 Piece(s)Available Same day 104.0[Needle] Needle C[Carbon Steel] SK41.463.01~[Copper Alloy] Brass3.23.566200

SGD 11.12

1 Piece(s)Available 4 Day(s) or more 104.0[Straight Crown] Straight Crown H[Carbon Steel] SK41.463.01~[Copper Alloy] Brass3.23.566200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)