(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Probes Assemblies-Screw Mounting Type (Part Numbers)

Contact Probes Assemblies-Screw Mounting Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Probes Assemblies-Screw Mounting Type
  • Contact Probes Assemblies-Screw Mounting Type
  • On Sale Till 31/03/2025
  • Volume Discount

Because there are few contact points and excellent conductivity, stable current flow is possible and the height can be adjusted.



No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Gold Plating on Nickel Undercoat
(B)SpringSWPGold Plating
(C)SleevesSK4Nickel Plating
(D)CollarsBrassGold Plating on Nickel Undercoat
Parts[ M ]MaterialB(e)T
Nut (FNP10N)SUS304 Equivalent44.61.6
Nut (FNP13N)SUS304 Equivalent55.82

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FNP13HDN-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger O.D.
(Ø)
Integrated Probe Type Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 9.90

1 Piece(s)Available 5 Day(s) or more 107.0[Cup] Cup D4150.1~2002.5Standard / Screw Mounting2.513.03.0058175

Loading...

  1. 1
 

Basic Information

Type Contact Probes Assembly Full Stroke (Range)(mm) 3~4.5 Plunger Material SK4
Plunger Surface Treatment Nickel Plating Base, Gold Plating Plunger Length L1 (Range)(mm) 12.1~15 Receptacle Outermost Dia. D (Range)(Ø) 2.01~3
Barrel, Receptacle Length L2 (Range)(mm) 5~10 Properties Standard Initial Spring Pressure (Range)(gf) 50.1~100
Allowable Current(A) 3 Resistance(mΩ) 80 Barrel, Receptacle Length(mm) 9.0

Please check the type/dimensions/specifications of the part FNP13HDN-D in the Contact Probes Assemblies-Screw Mounting Type series.

Similar Part Numbers

Part Number
FNP10-D18
FNP10-E15
FNP10-E18
FNP13HDN-E
FNP13N-A
FNP13N-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger O.D.
(Ø)
Integrated Probe Type Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 9.43

1 Piece(s)Available 4 Day(s) or more 103.0[Cup] Cup D184.5100.1~1501.8Screw Mounting213.52.260105

SGD 9.43

1 Piece(s)Available 4 Day(s) or more 103.0[Needle] Needle E154.5100.1~1501.5Screw Mounting213.52.260105

SGD 9.43

1 Piece(s)Available 4 Day(s) or more 103.0[Needle] Needle E184.5100.1~1501.8Screw Mounting213.52.260105

SGD 9.90

1 Piece(s)Available 5 Day(s) or more 107.0[Needle] Needle E4150.1~2002.5Screw Mounting / Standard2.513.03.0058175

SGD 9.90

1 Piece(s)Available 5 Day(s) or more 107.0[Waffle] Waffle A450.1~1002.5Screw Mounting / Standard2.513.03.0060100

SGD 9.90

1 Piece(s)Available 5 Day(s) or more 107.0[Cup] Cup D450.1~1002.5Screw Mounting / Standard2.513.03.0060100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)