(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Probes and Receptacles-604 Series (Part Numbers)

Contact Probes and Receptacles-604 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Probes and Receptacles-604 Series
  • Contact Probes and Receptacles-604 Series
  • On Sale Till 31/03/2025
  • Volume Discount

"Full Stroke: 4mm | Number of Mounting Points Waffle Type: 4 | Cup Angle: 60°, Needle Angle: 90°"

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TP604-D19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 2.36

1 Piece(s)Available Same day 10Contact Probe2.54[Cup] Cup D193~4.5450.1~100-[Copper Alloy] C1730B1.9Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~501.5 ~ 3806-18.536100

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part TP604-D19 in the Contact Probes and Receptacles-604 Series series.

Similar Part Numbers

Part Number
NP604-B
NP604-C
NP604-D19
NP604-E
NP604-ER
TP604-E19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 2.19

1 Piece(s)Available Same day 10Contact Probe2.54[Sphere Shape (SR)] Sphere (SR) B3~4.54100.1~150-[Copper Alloy] C1730B1.9Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~200~101.5 ~ 3806-18.510110

SGD 2.19

1 Piece(s)Available Same day 10Contact Probe2.54[Needle] Needle C3~4.54100.1~150-[Copper Alloy] C1730B1Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~200~101.5 ~ 3806-18.510110

SGD 2.19

1 Piece(s)Available Same day 10Contact Probe2.54[Cup] Cup D193~4.54100.1~150-[Copper Alloy] C1730B1.9Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~200~101.5 ~ 3806-18.510110

SGD 2.19

1 Piece(s)Available 4 Day(s) or more 10Contact Probe2.54[Needle] Needle E3~4.54100.1~150-[Copper Alloy] C1730B1.5Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~200~101.5 ~ 3806-18.510110

SGD 2.19

1 Piece(s)Available Same day 10Contact Probe2.54[Needle] Needle ER3~4.54100.1~150-[Copper Alloy] C1730B1.4Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~200~101.5 ~ 3806-18.510110

SGD 2.36

1 Piece(s)Available 4 Day(s) or more 10Contact Probe2.54[Needle] Needle E193~4.5450.1~100-[Copper Alloy] C1730B1.9Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~501.5 ~ 3806-18.536100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)