(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[High Precision] Dovetail Slide, Rack & Pinion (Part Numbers)

[High Precision] Dovetail Slide, Rack & Pinion

Click this image to zoom it.

Move the mouse over the image to zoom

  • [High Precision] Dovetail Slide, Rack & Pinion
  • [High Precision] Dovetail Slide, Rack & Pinion
  • [High Precision] Dovetail Slide, Rack & Pinion

This is a square dovetail-type XZ-axis stage with a travel distance of approximately 18 mm per rotation.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYZFG25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Clamp

SGD 453.59

1 Piece(s) 6 Day(s) or more 10~25~25Up to ±10mmUp to ±10mmUp to ±10mmLow Cadmium BrassBlack Fluoro Resin25256.9±5±5±5[Standard] Standard

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Vertical Load Capacity (Range Selectable)(N) 5~30 Feeding Method Rack & Pinion
Travel Guide Dovetail Slide Through Hole (Table Center Hole) Not Provided Feed Knob Position Side
Reversed Standard

Please check the type/dimensions/specifications of the part XYZFG25 in the [High Precision] Dovetail Slide, Rack & Pinion series.

Similar Part Numbers

Part Number
XYZFG40
XYZFG60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Clamp

SGD 544.30

1 Piece(s) 6 Day(s) or more 1026~4026~40Up to ±10mmUp to ±10mmUp to ±10mmAluminum AlloyBlack Anodize404014.7±10±10±10Clamp Lever

SGD 929.86

1 Piece(s) 6 Day(s) or more 1041~6041~60±10 to 30mm±10 to 30mm±10 to 30mmAluminum AlloyBlack Anodize606019.6±20±2020[Standard] Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)