(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type (Part Numbers)

Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Volume Discount

[Applications]Indexing plunger fine thread type/coarse thread type.

Part Number

Configured Part Number is shown.

PMXYA10M

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PMXYA10M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment D Dimension
(Ø)
Accessories Screw Type

SGD 16.84

1 Piece(s)Available Same day 101066[Nose Lock] Rest Position[Steel] SUM2252[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate18Not ProvidedCoarse

Loading...

  1. 1

Basic Information

Type Standard Type Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Knob Provided

Please check the type/dimensions/specifications of the part PMXYA10M in the Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type series.

Similar Part Numbers

Part Number
PMXA8M
PMXK10M
PMXK12M
PMXYA12M
PMXYA6M
PMXYA8M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment D Dimension
(Ø)
Accessories Screw Type

SGD 15.67

1 Piece(s)Available Same day 10855-[Steel] SUM2240[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate16Not ProvidedCoarse

SGD 18.70

1 Piece(s)Available Same day 101066-[Steel] SUM2249[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate18Lock NutCoarse

SGD 22.91

1 Piece(s)Available Same day 101288-[Steel] SUM2259[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate21Lock NutCoarse

SGD 20.04

1 Piece(s)Available 4 Day(s) or more 101288[Nose Lock] Rest Position[Steel] SUM2263.5[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate21Not ProvidedCoarse

SGD 13.82

1 Piece(s)Available Same day 10644[Nose Lock] Rest Position[Steel] SUM2233[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate12Not ProvidedCoarse

SGD 15.67

1 Piece(s)Available Same day 10855[Nose Lock] Rest Position[Steel] SUM2243.5[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate16Not ProvidedCoarse

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)