(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Miniature Cam Followers-General, Low Particle Generation/Heavy Load (Part Numbers)

Miniature Cam Followers-General, Low Particle Generation/Heavy Load

Click this image to zoom it.

Move the mouse over the image to zoom

  • Miniature Cam Followers-General, Low Particle Generation/Heavy Load
  • Miniature Cam Followers-General, Low Particle Generation/Heavy Load
  • Volume Discount

[Features]It is available with a minimum outer diameter from ø5. Materials can be selected from SUJ2 and SUS440C.

Part Number

Configured Part Number is shown.

CFFAN3-6

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFFAN3-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Width B
(mm)
Stud Screw Nominal (M)
(mm)
Material Roller Guiding Method Basic Load Rating Cr (Dynamic)
(kN)
Allowable Rotational Speed
(rpm)
Application Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)

SGD 42.61

1 Piece(s)Available Same day 1064M3[Carbon Steel] SUJ2With Retainer-2800General (Steel)630610

Loading...

  1. 1

Basic Information

Product Category Cam Followers Roller Type Cylindrical Outer Ring Tightening Method Hex Socket on Head
Size Standards Metric System Roller Lining Not Provided Shaft Provided

Please check the type/dimensions/specifications of the part CFFAN3-6 in the Miniature Cam Followers-General, Low Particle Generation/Heavy Load series.

Similar Part Numbers

Part Number
CFFAM5-10
CFFAM6-12
CFFAMC2.5-5
CFFAN4-8
CFFAN5-10
CFFAN6-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Width B
(mm)
Stud Screw Nominal (M)
(mm)
Material Roller Guiding Method Basic Load Rating Cr (Dynamic)
(kN)
Allowable Rotational Speed
(rpm)
Application Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)

SGD 52.27

1 Piece(s)Available Same day 10106M5-With Retainer-1680Regular13401400

SGD 52.27

1 Piece(s)Available 4 Day(s) or more 10127M6-With Retainer-1400Regular18802040

SGD 90.97

1 Piece(s)Available Same day 1053M2.5-With Retainer-3360Low Particle Generation350285

SGD 39.27

1 Piece(s)Available Same day 1085M4[Carbon Steel] SUJ2With Retainer-2100General (Steel)10801080

SGD 36.99

1 Piece(s)Available Same day 10106M5[Carbon Steel] SUJ2With Retainer-1680General (Steel)15701860

SGD 36.99

1 Piece(s)Available Same day 10127M6[Carbon Steel] SUJ2With Retainer-1400General (Steel)20602160

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)