(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flanged Linear Bushings - Long / Long, Pilot (Part Numbers)

Flanged Linear Bushings - Long / Long, Pilot

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flanged Linear Bushings - Long / Long, Pilot
  • Flanged Linear Bushings - Long / Long, Pilot
  • On Sale Till 31/03/2025
  • Volume Discount

Flanged Linear Bushings - Long / Long, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 40
● Overall Length Minimum/Maximum (mm.): 49 and 230
● Shape : Long / Long Pilot
● Flange Shape : Center Flanged with Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHKMRL16G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

SGD 58.75

1 Piece(s)Available 7 Day(s) or more 1016105[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating322512302350-0.015Round FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

Loading...

  1. 1

Basic Information

Type Flange Flange Type Pilot Flanged Style Standard
Lubrication Type Not Provided Accuracy High Grade Ball Recirculating Type Double
Motion Linear Seal With Seal Counterbored Hole Standard

Please check the type/dimensions/specifications of the part LHKMRL16G in the Flanged Linear Bushings - Long / Long, Pilot series.

Similar Part Numbers

Part Number
LHKMCL16L
LHKMCL20
LHKMCL20G
LHKMRL16H
LHKMRL16L
LHKMRL20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

SGD 66.35

1 Piece(s)Available 7 Day(s) or more 1016105[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating322512302350-0.015Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

SGD 50.46

1 Piece(s)Available 4 Day(s) or more 1020120[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating402514002740-0.018Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)Not Provided

SGD 74.50

1 Piece(s)Available 7 Day(s) or more 1020120[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating402514002740-0.018Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

SGD 58.75

1 Piece(s)Available 7 Day(s) or more 1016105[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating322512302350-0.015Round FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)H Type (For Food, Drinking Water)

SGD 58.75

1 Piece(s)Available 7 Day(s) or more 1016105[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating322512302350-0.015Round FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

SGD 52.90

1 Piece(s)Available Same day 1020120[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating402514002740-0.018Round FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)Not Provided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)