(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Date Marked Pin Set for Plastic Mold, date marked pin sets are embedded in a cavity or core surface of mold. It's used for engraving number of date, month, year, letter or sign on the injection plastic parts. It can help to reduce cost without having to engrave molds and can be replaced.
Part Number
Configured Part Number is shown.
D | D | B | L | E(Dismounting tap hole) | K | Arrow mark depth | Drafts for pulling |
4 | 4 | 2.6 | 8 | M1.8×0.35 | 2.4 | 0.12 | 20° |
5 | 5 | 2.9 | 8 | M2×0.4 | 2.4 | 0.14 | 20° |
6 | 6 | 3.95 | 8 | M2.5×0.45 | 2.4 | 0.18 | 23° |
8 | 8 | 5 | 10 | M3×0.5 | 2.8 | 0.18 | 25° |
10 | 10 | 6.3 | 12 | M3×0.5 | 3 | 0.2 | 25° |
12 | 12 | 7.5 | 14 | M4×0.7 | 4 | 0.2 | 25° |
16 | 16 | 11 | 14 | M5×0.8 | 3.7 | 0.22 | 25° |
20 | 20 | 13.2 | 16 | M5×0.8 | 3.7 | 0.22 | 25° |
Outside rings on this page are adapted for combination with inside arrows for Heat-resistant・Removal tap Type.
(This outside rings does not incompatible with inside arrows for PL exchange type.)
Material SUS420
Hardness 50~53HRC
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HDTDX-R4 |
HDTDX-R5 |
HDTDX-R6 |
HDTDX-R8 |
HDTDX-R10 |
HDTDX-R12 |
HDTDX-R16 |
HDTDX-R20 |
HDTEX-R4 |
HDTEX-R5 |
HDTEX-R6 |
HDTEX-R8 |
HDTEX-R10 |
HDTEX-R12 |
HDTEX-R16 |
HDTEX-R20 |
HDTFX-R4 |
HDTFX-R5 |
HDTFX-R6 |
HDTFX-R8 |
HDTFX-R10 |
HDTFX-R12 |
HDTFX-R16 |
HDTFX-R20 |
HDTGX-R16 |
HDTNX-R4 |
HDTNX-R5 |
HDTNX-R6 |
HDTNX-R8 |
HDTNX-R10 |
HDTNX-R12 |
HDTNX-R16 |
HDTX-R1M4-* |
HDTX-R1M5-* |
HDTX-R1M6-* |
HDTX-R1M8-* |
HDTX-R1M10-* |
HDTX-R1M12-* |
HDTX-R1M16-* |
HDTX-R2M4-*-* |
HDTX-R2M5-*-* |
HDTX-R2M6-*-* |
HDTX-R2M8-*-* |
HDTX-R2M10-*-* |
HDTX-R2M12-*-* |
HDTX-R2M16-*-* |
HDTX-R3M4-*-*-* |
HDTX-R3M5-*-*-* |
HDTX-R3M6-*-*-* |
HDTX-R3M8-*-*-* |
HDTX-R3M10-*-*-* |
HDTX-R3M12-*-*-* |
HDTX-R3M16-*-*-* |
HDTX-R4-24 |
HDTX-R4M4-*-*-*-* |
HDTX-R4M5-*-*-*-* |
HDTX-R4M6-*-*-*-* |
HDTX-R4M8-*-*-*-* |
HDTX-R4M10-*-*-*-* |
HDTX-R4M12-*-*-*-* |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Components | Indication mark | Specified number of characters of outside ring | Year (Year) | Applicable date marked outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
SGD 88.76 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Year/Month | - | - | 4 | ||
SGD 84.73 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Year/Month | - | - | 5 | ||
SGD 77.81 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Year/Month | - | - | 6 | ||
SGD 75.92 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Year/Month | - | - | 8 | ||
SGD 78.53 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Year/Month | - | - | 10 | ||
SGD 84.36 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Year/Month | - | - | 12 | ||
SGD 96.12 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Year/Month | - | - | 16 | ||
SGD 110.11 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Year/Month | - | - | 20 | ||
SGD 88.78 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (1st digit) | - | - | 4 | ||
SGD 84.73 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (1st digit) | - | - | 5 | ||
SGD 77.79 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (1st digit) | - | - | 6 | ||
SGD 75.91 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (1st digit) | - | - | 8 | ||
SGD 78.53 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (1st digit) | - | - | 10 | ||
SGD 84.37 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (1st digit) | - | - | 12 | ||
SGD 96.09 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (1st digit) | - | - | 16 | ||
SGD 110.11 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (1st digit) | - | - | 20 | ||
SGD 81.95 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (10th digit) | - | - | 4 | ||
SGD 78.22 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (10th digit) | - | - | 5 | ||
SGD 71.82 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (10th digit) | - | - | 6 | ||
SGD 70.00 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (10th digit) | - | - | 8 | ||
SGD 72.83 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (10th digit) | - | - | 10 | ||
SGD 78.07 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (10th digit) | - | - | 12 | ||
SGD 88.60 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (10th digit) | - | - | 16 | ||
SGD 101.08 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (10th digit) | - | - | 20 | ||
SGD 102.56 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Day (31 uniform divisions) | - | - | 16 | ||
SGD 61.47 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Plain | - | - | 4 | ||
SGD 58.67 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Plain | - | - | 5 | ||
SGD 53.86 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Plain | - | - | 6 | ||
SGD 52.59 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Plain | - | - | 8 | ||
SGD 54.50 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Plain | - | - | 10 | ||
SGD 58.95 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Plain | - | - | 12 | ||
SGD 66.88 | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Plain | - | - | 16 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 1 places | - | 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 1 places | - | 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 1 places | - | 6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 1 places | - | 8 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 1 places | - | 10 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 1 places | - | 12 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 1 places | - | 16 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 2 places | - | 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 2 places | - | 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 2 places | - | 6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 2 places | - | 8 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 2 places | - | 10 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 2 places | - | 12 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 2 places | - | 16 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 3 places | - | 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 3 places | - | 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 3 places | - | 6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 3 places | - | 8 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 3 places | - | 10 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 3 places | - | 12 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 3 places | - | 16 | ||
SGD 82.90 | 1 Piece(s) | 8 Day(s) or more | Inside arrow and Outside ringInside arrow only | Year (6 years) | - | 24 | 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 4 places | - | 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 4 places | - | 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 4 places | - | 6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 4 places | - | 8 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 4 places | - | 10 | ||
- | 1 Piece(s) | 8 Day(s) or more | Outside ring only | Outside Ring Character Designation | 4 places | - | 12 |
Loading...
Part Number | - | Year | |
(Year) | HDYYX6 | - | 18 |
(No mark) | HDNX10 | ||
(Year) | HDTX-R16 | - | 18 |
(Month) | HDTDX-R16 |
Part Number | - | ①Characters for engraving | - | ②Characters for engraving | - | ③Characters for engraving | - | ④Characters for engraving | - | ⑤Characters for engraving | - | ⑥Characters for engraving | - | ⑫Characters for engraving |
HDTX-R 3M 6 | - | POM | - | PS | - | SAN | ||||||||
HDTX-R 6M16 | - | 10 | - | 20 | - | 30 | - | 40 | - | 50 | - | 60 | ||
HDTX-R12M16 | - | % | - | 1 | - | 2 | - | 3 | - | 4 | - | 5 | … - | F |
Specification
-Heat-resistant with removal tap type
■Year switching type
Indication | outside rings devisions | Part Number | Year (Sales period) | ||
Type | D | ||||
4 year type | 12 uniform divisions | HDTX-R | 4 | 18 (Sep.2017 ~ Mar.2019) 19 (Sep.2018 ~ Mar.2020) 20 (Sep.2019 ~ Mar.2021) | |
5 | |||||
6 | |||||
8 | |||||
10 | |||||
12 | |||||
16 | |||||
20 | |||||
6 year type | 12 uniform divisions | HDTXS-R | 4 | 18 (Sep.2017 ~ Mar.2019) 19 (Sep.2018 ~ Mar.2020) 20 (Sep.2019 ~ Mar.2021) | |
5 | |||||
6 | |||||
8 | |||||
10 | |||||
12 | |||||
16 | |||||
20 |
■Month Day No marking Type
Indication | Outside rings devisions | Part Number | ||
Type | D | |||
Month | 12 uniform devisions | HDTDX-R | 4 | |
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
Day (1st digit) | 12 uniform devisions | HDTEX-R | 4 | |
5 | ||||
10 uniform devisions | 6 | |||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
Day (2nd digit) | 12 uniform devisions | HDTFX-R | 4 | |
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
Day | 31 uniform devisions | HDTGX-R | 16 | |
No-marking | 12 uniform devisions | HDTNX-R | 4 | |
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 |
-Heat-resistant・removal tap type / Character design type
■Outside ring character design type
Indication | |||||||
1M (1place) | 2M (2places) | 3M (3places) | 4M (4places) | 5M (5places) | 6M (6places) | 10M (10places) | 12M (12places) |
engraving position | engraving position | engraving position | engraving position | engraving position Outside ring is devided equally among ten | engraving position | engraving position Outside ring is devided equally among ten | engraving position |
Up to 3 characters can be designated at each engraving position. | Up to 2 characters can be designated at each engraving position. | Only 1 character can be designated at each engraving position. |
Part Number | Engraving characters (1~3 characters/Characters pronted in blue in indications) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Type | Indication | D | engraving position ①~⑫ | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
HDTX-R | 1M 2M 3M | 4M 5M※ 6M※ | 10M※ 12M | 4 |
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
6 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
10 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
16 |
●Dividing of outside rings
1M・2M・3M・4M 6M・12M | 12 uniform divisions |
5M・10M | 10 uniform divisions |
Use # for -(Minus), and % for (Space).
※Not applicable to D4 and D5 of 5M, 6M and 10M.
How can we improve?
How can we improve?