(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ejector plate return confirmation switch

Ejector plate return confirmation switch

Click this image to zoom it.

Move the mouse over the image to zoom

  • V-156-1A5-T
  • EGS-ANGLE
  • EGS-BOARD
  • V-15-1A5-T
  • EGS-AV
  • Volume Discount

This is an ejector plate return confirmation switch consisting of a micro switch, angle, and heat insulation plate.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EGS
EGS-ANGLE
EGS-AV
EGS-BOARD
EGS-V
V-15-1A5-T
V-156-1A5-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSItem name

SGD 22.42

1 Piece(s)Available 4 Day(s) or more 10Set (for hinged roller lever type)

SGD 11.13

1 Piece(s)Available Same day 10Angle (for hinged roller lever type)

SGD 11.95

1 Piece(s)Available Same day 10Angle (for push button type)

SGD 4.48

1 Piece(s)Available Same day 10Heat insulation sheets

SGD 23.25

1 Piece(s)Available 4 Day(s) or more 10Set (for push button type)

SGD 6.81

1 Piece(s)Available 4 Day(s) or more 10Switch (for push button type)

SGD 7.14

1 Piece(s)Available 4 Day(s) or more 10Switch (for hinged roller lever type)

Loading...

  1. 1
 

Tech Support

Mold
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)