(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Manual Tools for technicians and engineers.

Processing Tools/ Abrasives for Grinders

Looking for Processing Tools? MISUMI is ready to assist

Browse other types of Processing Tools at MISUMI.

Machine Tools

Tools for machine tools

Wrenches

Torx Wrenches

Engravers/ Punchers

Hammers

Maintenance Equipment

Manual Tools Banner

Tool Sets

Crowbars

Water Supply Faucets and
Air-Conditioning Piping Tools

Chisels

Polishing/ Grinding Equipment

Manual Tools Banner

Grinding Stones with Shafts

Sheet Polishing
Materials

  • Polishing ball brush Polishing Balls

    KTM-13-A0-120

    deliveryFrom 6 Days

    • - Suitable for rust removal and uneven surfaces.
  • WA (Red) Grinding Stone (Shaft Diameter 6mm) WA (Red) Grinding Stone
    (Shaft Diameter 6mm)

    MO-800P

    deliveryFrom 4 Days

    • - For hardened steel, heat-treated materials. Can grind, without clogging, hardened items made of carbon steel, tool steel, etc. It is also more widely adaptable for general steel materials, casting, etc.
  • Water-resistant Paper Waterproof Paper
     

    TTP-80

    deliveryFrom 3 Days

    • - High-durability Cwt paper impregnated with oil. Boasts a wide range of uses, from heavy work to finishing. Uniformly coated with silicon carbide grains, so high finish surface precisions can be achieved.
  • Polynet Sheet Poly-Net Sheet

    1511-AB-230-280

    deliveryFrom 3 Days

    • - Abrasive material is uniformly stuck to both sides of the base material for the synthetic fiber mesh. Since there is no clogging and both sides can be used, service life is extremely long without any change in the sharpness. Can be used in both dry and wet conditions.

Grinding Stones for Flat Surfaces

Disks

  • SA Grindstone (Red) (1000E60010) WA Grindstone (Red) (1000E60010)

    1000E60010

    deliveryFrom 6 Days

    • - Used for free hand grinding of iron materials, general light grinding, tool grinding and precision grinding, such as for hardened steel. SC, SCr, SK, SKS, etc.
  • EWAW Grindstone for Flat Surfaces KP MEMOX II (Vitrified CBN Wheel)

    1000KP2020

    deliveryFrom 6 Days

    • - Various hard-to-cut hardened steel materials (SCr, SKH, SCM, etc.)
  • Tokumaru α Tokumaru α

    GP-100TMAR-60

    deliveryFrom 3 Days

    • - For grinding and polishing of steel, welding bead removal, rust removal.
    • - (10 Pieces Per Package)
  • Welding Bead Removing Disk Welding Bead Removing Disk

    TCD10015-C-40

    deliveryFrom 3 Days

    • - Ceramic disk that emphasizes grinding power.
    • - It has more grinding power than the offset and flexible grindstones.
    • It can provide a sharp surface finish.

Find what you need from a wide selection of Abrasives for Grinders below:

View them here.

Why MISUMI?

If you faced any problem with ordering, MISUMI can help you.

Need Any Assistance?
Customer Service

Contact us via our Inquiry Form
for assistance!