(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
Reference instrument for the “length” used in inspecting the accuracy of measuring instruments and testing machine parts, tools, etc.
Major materials: Steel, ceramic, etc.
Gauge blocks are used to test the accuracy of measuring instruments. Gauge blocks are used to inspect the accuracy of micrometers.
Rotate the center of the two measuring faces 90° and overlap them to make them in close contact with each other.
If there is no gauge block that exactly matches the required dimensions, more compact gauge blocks can be combined to make the required dimensions. In that case, please be careful of the following.
| Purpose of use | Class | |
|---|---|---|
| For construction | Attachment of cutting tool | 2 |
| Fabrication of gauges; adjusting sensitivity of measuring instruments | 1 or 2 | |
| For testing | Testing of machine parts, tools, etc. | 1 or 2 |
| Gauge accuracy inspection, accuracy adjustment of measuring instruments | 0 or 1 | |
| For standard | Construction and testing; inspection of accuracy of gauge blocks; inspection of measuring instruments | K or 0 |
| For reference | Inspection of accuracy of standard gauge blocks; academic research | K |
This tool is used to measure the dimensions of narrow gaps that cannot be measured with other measuring instruments.
A long, thin metal plate is stored in a case.
It can be used by cutting only the necessary amount with metal cutting scissors, etc., or it can be used and returned without cutting.
This is used for assembly and adjustment of automobile engines and other internal combustion equipment, and it is useful for continuous measurement of individual gaps.
Used by cutting long strips.
Used with strips of different thickness combined. JIS standard applicable. The interval between two very small surfaces can be tested easily and accurately.
Generally, the above names are used interchangeably, but collectively, tools for measuring gaps are called “feeler gauges” in English.
[Cautions]
When cutting and using the gauge, be sure to grind the cut end with a fine grinding wheel to remove burrs and gouges before use.
This tool is used to measure the dimensions of the gap between two surfaces.
Insert a leaf horizontally into the gap. If it does not fit, do not force it in; rather, use a leaf of smaller thickness. Conversely, if it enters too easily, use a leaf of greater thickness.
It is important to wipe the surface clean with deerskin, etc., before use, and to apply rust-prevention powder or oil for measuring tools thoroughly after use to prevent rust from occurring.
■ JIS standard leaf accuracy
(Unit: mm)
| Thickness dimensional classification | Thickness dimensional tolerance | Width warpage tolerance |
|---|---|---|
| 0.01 - 0.06 | ± 0.003 | ― |
| 0.07 - 0.10 | ± 0.004 | ― |
| 0.11 - 0.35 | ± 0.005 | ― |
| 0.36 - 0.65 | ± 0.008 | 0.004 |
| 0.66 - 3.00 | ± 0.010 | 0.005 |
Remarks: Values in this table are those at 20°C.
[Cautions]
Clean and inspect before use, making sure surfaces are free of dirt, rust, and scratches. Abnormalities on the leaf surface, i.e., the measuring face, can cause errors.
This tool uses the gauge surface (tapered) to measure gaps and hole diameters.
| Thickness taper | Width taper | Cylindrical taper |
|---|---|---|
| This gauge uses the thickness taper to measure gaps. | Gaps are measured using the width taper. | Measures hole diameter or gaps. |
![]()
|
![]()
|
![]()
|
Select the type of gauge according to the point to be measured.
<Measuring gaps>
When measuring gaps, gauge thickness (surface contact) measurement is more reliable.
|
<Measuring hole diameter>
For inner diameter measurement, cylindrical types are more reliable. Measurement errors occur with other types.
Example) Measurement with cylindrical type
|
Example) Measurement with thickness type gauge
|
This compact tool can perform a variety of welding-related measurements with a single gauge.
■ General use / General high-precision use
|
|
|
■ General undercut use
・Measuring undercut depth
・Measuring bevel angle / groove angle
・Measuring misalignment step / butt step
・Measuring fillet weld leg length and managing bead height
・Measuring fillet weld throat thickness
・Measuring gap / plate thickness
This tool is used to test the angle of tool (bite) blades when threading on a lathe.
By using a center gauge, the tool bit can be easily mounted at a right angle to the workpiece.
If both match perfectly, the blade is attached at a right angle.
This tool is used for testing the angle of workpieces.
Comparative measurement is made by placing the gauge part on the angle part to be measured.
The angle engraved on the gauge is the complementary angle (the difference from 90°). For a 10° gauge, the gauge itself has an angle of 80° (temporary angle) and 100° (supplementary angle).
Example) Gauge with 10° engraved
Bottom part angle is 80°.
Top part angle is 100°.
Gauge display angles are as follows.
1°、2°、3°、4°、5°、7°、8°、9°、10°、12°、14°、14 1/2°、15°、20°、25°、30°、35°、45°
This gauge is used for dimensional testing of the radius (curved part) of workpieces, dies, wood blocks, etc.
For round radius
Suitable for measuring round radius (outer diameter of pipes, teacups, etc.).
For angular radius
Suitable for measuring angular radius (corners of desks, boxes, etc.).
For both round and angular radius
Both round and angular radius can be measured.
This is a tool to check the pitch of general screws.
For general screws, there are three standards of millimeter, Whitworth, and unified, and use the pitch gauges that are mainly used in Japan.
Place a pitch gauge on a screw of unknown size, and visually read the pitch of that screw.
<Millimeter specification type>
Shows dimensions from thread to thread.
<Inch specification type>
Shows number of threads in 1 inch.
| Display | Angle | |
|---|---|---|
| For millimeters | mm | 60° |
| For inches | Number of threads | 55° |
| 60° |
This tool is used to measure the size of the chamfer edge after chamfering.
A chamfer edge, represented by C, is a 90° corner with a 45° chamfered area.