(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
Scroll chucks are hand-tightened chucks used to clamp the workpiece in a lathe.
There are two types of chuck jaws: split jaw types and integrated jaw types.
There are also four-jaw chucks in addition to three-jaw chucks.
*The diagram below shows a chuck with an integrated jaw.
Structure of a Scroll Chuck with Split Jaws
Advantages of Split Jaw Types
(1) Easy to handle as only the upper jaw can be replaced
(2) Can be used with soft jaws for various molding work depending on the workpiece
Inner jaw
Used to clamp the outer diameter of shaft material and the inner diameter of pipes,
etc.
Outer jaw
Used to clamp the outer diameter of flanges.
Split jaw
The lower and upper jaws can be attached and detached using bolts.
Integrated jaw
The inner and outer jaws are used alternately depending on the work.
Soft jaws are attached to the chuck on a machine tool and used to hold machine components and other workpieces.
Soft jaws are also used as replacement jaws for the scroll chucks and hydraulic/pneumatic chucks used in general purpose lathes, CNC lathes, and machining centers.
Soft jaws used in power chucks (hydraulic/pneumatic type) are fixed in place using a jaw nut and jaw mounting bolts. When changing setup, as it takes too much time to replace jaws when sharing jaw nuts, jaw nuts should be attached to the replacement jaw in advance. In doing so, jaws can be replaced easily.
Soft jaw molding holders are a type of fixture used to enhance soft jaw precision in line with the shape of the work material (workpiece)
Figs. 1–3 show conventional molding methods In Fig. 1, which is the most common method, the
difference in strength of the soft jaw when holding a core metal and when holding a work
material (workpiece) causes a gap to open at the front of the soft jaw, causing runout and
decreased clamping strength. Fig. 4
When using a soft jaw molding holder, in addition to the molding methods shown in Figs. 1–3,
molding can be undertaken in the same way as when holding a work material (workpiece),
eliminating runout and maximizing clamping strength. Fig. 5
Soft jaw molding holders are a type of fixture used to enhance soft jaw precision in line with the shape of the work material (workpiece)
As a soft jaw molding fixture for three-jaw chucks.
Can be used in hydraulic chucks, power chucks, pneumatic chucks, scroll chucks, fixture chucks,
and milling machine chucks.
It is composed of three parts—the main body, adjustment ring, and jaws—and the position of the jaws
(pins) can be adjusted by turning the ring.
The range of adjustment can be increased by switching the direction of the jaws.
Reference: Coco Mite Vol. 2