(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
*Standard dimensions are reference values. Note that they may be different from the dimensions of easily available materials.
| Type | Material symbol | Shape | Unit | Standard dimensions |
|---|---|---|---|---|
| Al-Cu alloys | A2017 | Flat steel | t | 0.5,0.6,0.8,1,1.2,1.5,1.6,2,2.5,3,4,5,6,8,10,12,15,20,25,30,40,45,50,60,70,80,90,100 |
| Cylindrical rod | D |
5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,29,30,31,32, 33,34,35,36,37,38,39,40,41,42,43,44,45,46,47,48,49,50,51,52,53,54,55,56,57,58, 59,60,61,62,63,64,65,70,75,80,85,90,95,100,105,110,115,120,125,130,135,140, 150,160,170,180,190,200,210,220,230,240,250,260,280,300 |
||
| Al-Mg alloys | A5052 | Flat steel | t |
0.4,0.5,0.6,0.7,0.8,1,1.2,1.5,1.6,2,3,3.2,4,5,6,7,8,10,12,15,16,18,20,22,25,30,35,40, 45,50,55,60,65,70,75,80,85,90,95,100,105,10,120,130,150,160,170,180,200 |
| Al-Mg alloys | A5056 | Cylindrical rod | D |
5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,29,30,31,32, 33,34,35,36,37,38,39,40,41,42,43,44,45,46,47,48,49,50,51,52,53,54,55,56,57,58, 59,60,61,62,63,64,65,70,75,80,85,90,95,100,105,110,115,120,125,130,135,140, 150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320, 330,340,350,360,370,380,390,400,420 |
| Al-Mg-Si alloys | A6063 | Square bar | □ | 6,8,10,12,14,15,16,18,19,20,22,25,30,32,35,40,45,50,60,70,80,100 |